Whether customized one-off productions or cost-effective and versatile series products, at HYDAC you will find an economical solution for almost all industries.

Mobile Valves

More efficient, safer, smarter: HYDAC is already developing tomorrow's components and systems for mobile work machines today.

Systems Technology

A comprehensive approach to system advice is a top priority at HYDAC. This means that you reap the benefits of a complete package, all from a single supplier.
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
p₀ Calculator
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
All Categories > Accessories > Reservoir Accessories > Breathers-Desiccant > Desiccant Breathers - BDE > Advanced Search

Advanced Search in Desiccant Breathers - BDE


Unit of Measure

Specifications

Optimum Air Flow Rate (L/min) 1
  • 10
  • 20
  • 35
Connection Type
  • Flange (to DIN 24557)
  • Replacement Cartridge
  • Slip Fit
  • Thread BSPP
  • Thread metric
  • Thread NPT
Connection Size
  • 1 1/4 in.
  • 1-1/4 in
  • 3/4 in.
  • 1 in.
  • 2 in.
  • Replacement Cartridge
  • M42x2
  • DIN 24557/T 2
  • 1 Air flow rate with the highest drying efficiency.