Whether customized one-off productions or cost-effective and versatile series products, at HYDAC you will find an economical solution for almost all industries.

Mobile Valves

More efficient, safer, smarter: HYDAC is already developing tomorrow's components and systems for mobile work machines today.

Systems Technology

A comprehensive approach to system advice is a top priority at HYDAC. This means that you reap the benefits of a complete package, all from a single supplier.
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
p₀ Calculator
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
All Categories > Hydraulic and Lube Filters > Filters-Low Pressure / Return Line (=< 360 PSI) > Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI) > Advanced Search

Advanced Search in Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI)


Unit of Measure

Specifications

Flow (gpm)
Flow (L/min)
Filter Rating (µm)
  • 3
  • 5
  • 10
  • 15
  • 20
  • 25
  • 50
  • 74
  • 75
  • 100
  • 149
  • 200
Bypass Valve
  • B1
  • B3
  • B6
  • Non-Bypass
Seal Material
  • Fluorocarbon elastomer (FKM)
  • Nitrile Rubber (NBR)
Element Material
  • Housing Only
  • Mobilemicron®
  • Optimicron®
  • Wire Mesh/HC