Whether customized one-off productions or cost-effective and versatile series products, at HYDAC you will find an economical solution for almost all industries.

Mobile Valves

More efficient, safer, smarter: HYDAC is already developing tomorrow's components and systems for mobile work machines today.

Systems Technology

A comprehensive approach to system advice is a top priority at HYDAC. This means that you reap the benefits of a complete package, all from a single supplier.
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
p₀ Calculator
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
All Categories > Hydraulic and Lube Filters > Filters-Low Pressure / Return Line (=< 360 PSI) > Inline Modular Industrial Filter (NFH Series 500 PSI) > Advanced Search

Advanced Search in Inline Modular Industrial Filter (NFH Series 500 PSI)


Unit of Measure

Specifications

Flow (gpm)
  • 343
  • 450
Flow (L/min)
  • 1300
  • 1700
Filter Rating (µm)
  • 2
  • 3
  • 5
  • 10
  • 20
  • 25
  • 40
  • 100
  • 200
Element Material
  • Aquamicron®
  • Betamicron®
  • Betamicron®/Aquamicron®
  • Housing only
  • Optimicron®
  • Paper
  • Wire Mesh/HC