• Image
  • Elec_HTV1000_Grp.jpg

    HVT 1100 is a digital camera that has been specially developed for the field-of-view extension and process monitoring in mobile machines. The camera features a compact, rugged housing and is suited for a wide range of applications thanks to the large variance of available fields of view. 

    The HVT 1100 is equipped with a 1.3 MP image sensor with HDR function (typical output format: 1280 x 960 pixels). Hence, even under demanding environmental conditions (e.g. twilight or backlight), the camera delivers a high-quality image.

    Thanks to the Ethernet interface (100BASE-TX / Industrial Ethernet or 100BASE-T1 / BroadR-Reach), the camera can be easily integrated into modern machine architectures. The power supply can be provided by a 12 V or 24 V on-board system.

    An extensive software library is available for configuration of the camera. The HVT 1100 is compatible with the most current generation displays and HMIs with Ethernet and / or BroadR-Reach interface among others.