The ENS 3000 is an electronic level switch with integrated display. The instrument has 1, 2 or 4 switching outputs and an analog output signal is available as an option.

In addition to the standard minimum and maximum switching signals, with the 4 switching output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump. The ENS 3000 can be used for oil as well as water. The fluid type can be selected for specific applications via the menu.
Unit of Measure

Specifications

Type

N/A Electronic Level Switch

Model Code Description

N/A ENS 3116-3-0100-400-K

Connection Type

N/A Collar Fits ZBM 20 ENS 3000 Adapter

Sensor Length

N/A 13.38 in

Connection Size

N/A 22 mm Diameter

Output Signal

N/A 1 Switching & 1 Analog Outputs

Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz

N/A ≤ 5 g

Shock Resistance According to DIN EN 60068-2-29 (1 ms)

N/A ≤ 25 g

Output Permitted Load Resistance for Analog Output Signal with 1 or 2 SP Selectable

N/A ≥ 1 ≤ 500

Output Permitted Load Resistance for Analog Output Signal with 4 SP (Only with Temperature Sensor)

N/A ≥ 1

Short-Term Maximum Tank Pressure (t<1 min)

N/A 43.5 psi

Maximum Tank Pressure

N/A 0.5 bar7.25 psi

Direct Current (DC) Supply Voltage (With Analog Output)

N/A 18 to 35 V

Direct Current (DC) Supply Voltage When Applied According to UL Specifications

N/A Limited Energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Maximum Total Current Consumption

N/A 2.47 A

Maximum Current Consumption (With Inactive Switching Output and 2 Analog Outputs)

N/A 90 mA

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Fluids

N/A Hydraulic Oils (Mineral Based), Synthetic Oils, Fluids Containing Water

Note for Fluids

N/A Other Fluids on Request

Material of Connection

N/A Ceramic

Display

N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm

Weight

N/A ~180 g~220 g~250 g~300 g

Temperature Sensor

N/A With Temperature Sensor

Mechanical Connection

N/A 22 mm Collar To Fit Cutting Ring Coupling G22L

Electrical Connection

N/A Male M12x1, 4 Pole

Switching Outputs

N/A 1 switching output and 1 analog output

BUn

N/A EA

Division

N/A ELECTRONICS

Product Group Family

N/A LEVEL SENSORS

Product

N/A LEVEL/FLOW SENSORS

Input Data

Input Sensor Type

N/A Capacitive Fluid Level Sensor

Input Physical Probe Length

N/A 9.80 in

Input Active Zone

N/A 6.7 in

Maximum Input Speed of Change in Fluid Level

N/A 1.57 in/s

Input Repeatability (Full Scale)

N/A ≤ ± 2 %

Note For Input Repeatability (Full Scale)

N/A Specified For Calm, Non-turbulent Fluid

Switching Point Accuracy (Full Scale)

N/A ≤ ± 2 %

Measuring Range Temperature

N/A -13 to 212 ºF

Accuracy

N/A ± 3.0 ºF for temperature

Reaction Time (t90)

N/A 180 s

Analog Output

Analog Output Signal Current with 1 or 2 SP Selectable (Ohmic Resistance ≤ 500 Ω)

N/A 4 to 20 mA

Analog Output Signal Voltage with 1 or 2 SP Selectable (Ohmic Resistance ≥ 1 kΩ)

N/A 0 to 10 V

Note for Analog Output

N/A Corresponds to Output Option Selected

Switch Outputs

Switch Output Type

N/A PNP Transistor Switching Output

Assignment

N/A On version with temperature measurement, user can select temperature or fluid level

Maximum Switching Current for 1 or 2 SP per Output

N/A 1.2 A

Switching Cycles

N/A > 100 Million

Environmental Conditions

Compensated Temperature Range

N/A 32 to 140 ºF

Operating Temperature [Min]

N/A 0 ºC32 ºF

Operating Temperature Range

N/A 60 ºC140 ºF

Storage Temperature Range

N/A -40 to 176 ºF

Fluid Temperature Range

N/A 32 to 140 ºF

CE Mark

N/A EN 61000-6-1/2/3/4

CUL®US Mark

N/A Certificate No.: E318391

Note for CUL®US Mark

N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1

Protection Class According to DIN IEC 60529

N/A IP 67

Setting Ranges of the Switching Points and Switch-Back Hysteresis

Switching Point

N/A 0.10 to 6.70 in

Hysteresis (Switch Point)

N/A 0.05 to 6.60 in

Lower Switch Value (Window Function)

N/A 0.10 to 6.55 in

Upper Switch Value (Window Function)

N/A 0.20 to 6.60 in

Offset

N/A 0 to 26.8 in

Increment (Switch Point)

N/A 0.05 in

Note for Increment (Switch Point)

N/A All ranges given in the table are adjustable by the increments shown.

Switching Point Temperature

N/A -9 to 212 ºF

Hysteresis Temperature

N/A 2 to 222 ºF

Increment (Temperature Switch Point)

N/A 1 ºF

Note for Increment (Temperature Switch Point)

N/A All ranges given in the table are adjustable by the increments shown.

Pin Connections

Pin Connection 1

N/A +UB

Pin Connection 2

N/A Analogue

Pin Connection 3

N/A 0 Voltage

Pin Connection 4

N/A SP1

Additional Information

N/A The main applications of the ENS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank.
The ENS 3000 is available in standard probe lengths of 9.80", 16.20", 20.50" and 28.70".
The instrument is also available with or without an integrated temperature sensor.

Special Features

N/A

  • 1, 2 or 4 independent PNP transistor switching outputs
  • Selectable for use with oil or water
  • User-selectable switch outputs based on the measured value
  • Switching and switch-back points can be adjusted independently
  • Selectable analog output (optional)
  • Simple to operate due to menu-based key operation

Setting Options

N/A All settings available on the ENS 3000 are combined in 2 easy-to-navigate menus.
To prevent unauthorized adjustment of the instrument, a programming lock can be set.

Additional Functions

N/A

  • Switching mode of the switching outputs adjustable (switching point function or window function)
  • Switching direction of the switching outputs adjustable (N/C or N/O function)
  • Switching outputs can be assigned to fluid level or temperature, as required
  • Switch-on and switch-off delay adjustable from 0.00 to 9999 seconds
  • Display can be adjusted (actual fluid level, actual temperature, peak values, switching point 1, 2, 3, 4 or display off)
  • Analog output can be assigned to fluid level or temperature as required depending on model)

Accessories

N/A Appropriate accessories, such as electrical connectors, splash guards, etc. can be found in the Accessories brochure.

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
FS (Full Scale) = relative to complete measuring range

For applications or operating conditions not described, please contact the relevant technical department.
Subject to technical modifications.