With its integrated pressure measurement cell, 4-digit display and 4 switching outputs, the EDS 1700 offers the user all the advantages of a modern electronic pressure switch. 4 switching points and switch-back points can be adjusted very simply and independently of one another using the keypad.

For optimum integration in monitoring systems (e.g. with PLC), an Analog output (4 to 20 mA or 0 to 10 V) is also available.

The main areas of application of the EDS 1700 are in hydraulics and pneumatics. The instrument is ideal for use where frequent switching cycles (several million), stable switching point accuracy or simple and precise adjustability are required.
Unit of Measure

Specifications

Type

N/A Electronic Pressure Switch

Model Code Description

N/A EDS 1791-P-250-100-S

Signal (Selectable)

N/A 4 to 20 mA0 to 10 V

Direct Current (DC) Supply Voltage

N/A 22 to 32 V

Approximate Current Consumption

N/A 200 mA

Residual Ripple of Supply Voltage

N/A ≤ 10 %

Display

N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 13 mm

Electrical Connection

N/A 14-Pole, Terminal Block

Housing Material

N/A Anodized Aluminum

Weight

N/A ~800 g

Switching Function

N/A Adjustable N/O or N/C

Power Supply

N/A 22 to 32 VDC

Accuracy

N/A 0.5 %

BUn

N/A EA

Recommended Tightening Torque

N/A 20 N·m

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE SWITCHES

Product

N/A PRESSURE SWITCHES

Input Data

Input Measuring Pressure Range

N/A 250 bar3625 psi

Input Overload Pressure

N/A 500 bar7250 psi

Burst Pressure

N/A 1000 bar14500 psi

Input Mechanical Connection Type

N/A Threaded port G/14 DIN 3852

Input Mechanical Connection Size

N/A G1/4

Input Mechanical Connection

N/A Threaded Port

Torque Value

N/A 20 N·m15 lb·ft

Material of Connection

N/A Stainless Steel

Output Data

Output Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) for EDS 1700-P (Full Scale)

N/A ≤ ± 0.25 %

Output Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) for EDS 1700-N (Full Scale)

N/A ≤ ± 0.5 %

Maximum Repeatability for EDS 1700-P

N/A ≤ ± 0.25 %

Maximum Repeatability for EDS 1700-N

N/A ≤ ± 0.5 %

Temperature Drift for EDS 1700-P at Maximum Zero Point and Range (Full Scale)

N/A ≤ ± 0.012 ºF

Temperature Drift for EDS 1700-N at Maximum Zero Point and Range (Full Scale)

N/A ≤ ± 0.017 ºF

Switch Outputs

Switch Output Type

N/A 4 Relays w/changeover contacts (2 groups, common supply of each group connected)

Alternate Current (AC)/Direct Current (DC) Switching Voltage

N/A 0.1 to 250 V

Maximum Switching Capacity

N/A 50 W400 V·A

Maximum Switching Current Per Switch Output

N/A 0.01 to 2 A

Switching Cycles at Minimum Load In Million

N/A 20

Switching Cycles at Maximum Load In Million

N/A 1

Approximate Reaction Time

N/A 20 ms

Environmental Conditions

Compensated Temperature Range

N/A 14 to 158 ºF

Operating Temperature Range

N/A -13 to 158 ºF

Storage Temperature Range

N/A -13 to 176 ºF

Fluid Temperature Range

N/A -13 to 176 ºF

CE Mark

N/A EN 61000-6-1/2/3/4

Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz

N/A ≤ 5 g

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 1 ms

N/A ≤ 10 g

Protection Class According to DIN IEC 60529

N/A IP 65

Terminal Assignment

Pin Connection 1

N/A +UB

Pin Connection 2

N/A 0 Voltage

Pin Connection 3

N/A Analog output Signal +

Pin Connection 4

N/A Analog Output Signal - (0 Voltage)

Pin Connection 5

N/A Relay 1 N/C

Pin Connection 6

N/A Relay 1 N/O

Pin Connection 7

N/A Center relay 1 and 2

Pin Connection 8

N/A Relay 2 N/C

Pin Connection 9

N/A Relay 2 N/O

Pin Connection 10

N/A Relay 3 N/C

Pin Connection 11

N/A Relay 3 N/O

Pin Connection 12

N/A Center relay 3 and 4

Pin Connection 13

N/A Relay 4 N/C

Pin Connection 14

N/A Relay 4 N/O

Special Features

N/A

  • Integrated pressure sensor with strain gauge on stainless steel membrane
  • Simple operation via key programming
  • 4 limit relays, switching points and switch back points can be adjusted independently
  • Analog output signal selectable
  • Many useful additional functions
  • Optional mounting position (pressure connection on the top/ bottom, keypad and display can be turned through 180°)
  • Can be set to display values in any unit of measurement e.g.: kN, kg, psi

Setting Options

N/A The core of the unit is a microprocessor which provides many useful extra functions in addition to normal pressure switch operation. It is possible, for example, to activate switching delay times to prevent fast pressure peaks from triggering an unwanted switching cycle. All settings are made using the keypad.

Setting Ranges of the Switching Points

N/A

  • Switching point relay 1 to 4: 1.5 % to 100 % FS
  • Switch-back relay 1 to 4: 1 % to 99 % FS or alternatively switch-back hysteresis 1 to 4: 1 % to 99 % FS

Note for Setting Ranges of the Switching Points

N/A FS (Full Scale) = Relative to the Full Measurement Range

Additional Setting Options

N/A

  • Switching direction of the relays 1 to 4 (N/C or N/O)
  • Switch-on delay relays 1 to 4 in the range 0.00 .. 90 seconds
  • Switch-off delay relays 1 to 4 in the range 0.00 to 90 seconds
  • Switch-back mode (either switch-back point or switch-back hysteresis)
  • Display of the actual pressure, a switching point or of the peak value
  • Display filter (slow/medium/fast)
  • Display range scale individually adaptable (bar, psi, user-selectable)
  • Measurement unit (bar, psi) is displayed
  • Analog output (4 to 20 mA or 0 to 10 V)
  • Programming disable

Accessories

N/A Appropriate accessories, such as mechanical adapters etc. can be found in the accessories brochure.

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.