The EDS 3400 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the high pressure range.

The instrument has a measurement cell with thin-film strain gauge on a stainless steel membrane. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable analog output signal (4 .. 20 mA or 0 .. 10 V).

A special design feature of the EDS 3400 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter.
Unit of Measure

Specifications

Type

N/A Electronic Pressure Switch

Model Code Description

N/A EDS 3476-3-1000-404

Direct Current (DC) Supply Voltage When Applied According to UL Specifications (With Analog Output)

N/A 18 to 35 V

Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications

N/A Limited Energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Maximum Total Current Consumption

N/A 2.455 A

Maximum Current Consumption (With Inactive Switching Output)

N/A 35 mA

Maximum Current Consumption (With Inactive Switching Output and Analog Output)

N/A 55 mA

Display

N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm

Weight

N/A ~120 g

Switching Outputs

N/A 1 switching output and 1 analog output

Switching Function

N/A Adjustable N/O or N/C

Electrical Connection

N/A Male M12x1, 4 Pole

BUn

N/A EA

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE SWITCHES

Product

N/A PRESSURE SWITCHES

Input Data

Input Measuring Pressure Range

N/A 1000 psi

Input Overload Pressure

N/A 2900 psi

Burst Pressure

N/A 7250 psi

Input Mechanical Connection Type

N/A 9/16-18 UNF 2A (SAE-6 male)

Input Mechanical Connection Size

N/A 9/16-18 UNF 2A (SAE-6 male)

Recommended Tightening Torque

N/A 20 N·m

Torque Value

N/A 20 N·m15 lb·ft

Material of Connection

N/A Stainless Steel

Seal Material

N/A Fluorocarbon elastomer (FKM)

Output Data

Switch Output Type

N/A 1 PNP Transistor Switching Output & 1 Analog Output

Maximum Switching Current Per Switch Output

N/A 1.2 A

Switching Cycles

N/A > 100 Million

Analog Output Signal

N/A 4 to 20 mA0 to 10 V

Maximum Output Permitted Load Resistance

N/A 500 O

Minimum Output Permitted Load Resistance

N/A 1 kO

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 0.5 %

Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 1 %

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.025 %/°C

Output Typical Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Maximum Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.025 %/°C

Maximum Output Repeatability (Full Scale)

N/A ≤ ± 0.25 %

Output Reaction Time

N/A < 10 ms

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

Environmental Conditions

Compensated Temperature Range

N/A 14 to 158 ºF-10 to 70 ºC

Operating Temperature Range

N/A -25 to 80 ºC-13 to 176 ºF

Operating Temperature Range (for UL Spec)

N/A -25 to 60 ºC

Storage Temperature Range

N/A -40 to 80 ºC-40 to 176 ºF

Fluid Temperature Range

N/A -25 to 90 ºC-13 to 176 ºF

CE Mark

N/A EN 61000-6-1/2/3/4

CUL®US Mark

N/A Certificate No.: E318391

Note for CUL®US Mark

N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 10 g

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms

N/A ≤ 50 g

Protection Class According to DIN IEC 60529

N/A IP 67

Note for Protection Class According to DIN IEC 60529

N/A With mounted mating connector in corresponding protection class

Setting Ranges for the Switch

Switch Point

N/A 16 to 1000 psi

Hysteresis (Switch Point)

N/A 6 to 990 psi

Increment (Switch Point)

N/A 2 psi

Note for Increment (Switch Point, Window Function)

N/A All ranges given in the table can be adjusted by the increments shown.

Lower Switch Value (Window Function)

N/A 6 to 990 psi

Upper Switch Value (Window Function)

N/A 16 to 1000 psi

Increment (Window Function)

N/A 2 psi

Pin Connections

Pin Connection 1

N/A +UB

Pin Connection 2

N/A Analog

Pin Connection 3

N/A 0 Voltage

Pin Connection 4

N/A SP1

Additional Information

N/A The 4-digit display can indicate the pressure in bar, psi or MPa. The user can select the particular measurement unit. When changing to a different measurement unit, the device automatically converts all the switching settings to the new unit of measurement.

The EDS 3400 is also available in a variant with menu navigation in accordance with VDMA.

The main applications of the EDS 3400 are primarily in hydraulics and pneumatics, as well as in refrigeration and air conditioning technology.

Special Features

N/A

  • Switching mode of the switching outputs adjustable (switch point function or window function)
  • Switching direction of the switching outputs adjustable (N/C or N/O function)
  • Switch-on and switch-off delay adjustable from 0.00 to 99.99 seconds
  • Analog output signal selectable 4 to 20 mA or 0 to 10 V
  • Pressure can be displayed in measurement units bar, psi, MPa. The scaling can also be adapted to indicate force, weight, etc..
  • Choice of display (actual pressure, peak value, switch point 1, switch point 2, display off)
  • Display filter for smoothing the display value during pressure pulsations

Setting Options

N/A All settings available on the EDS 3400 are grouped in 2 easy-to-navigate menus.

In order to prevent unauthorized adjustment of the device, a programming lock can be set.

Accessories

N/A Appropriate accessories, such as electrical connectors, mechanical adapters, splash guards, clamps for wall-mounting etc. can be found in the Accessories brochure.

Note

N/A Overvoltage, override protection and short circuit protection are provided.

Subject to technical modifications.