The programmable electronic pressure switch in the series EDS 4300 was specially developed to combine the advantages of a compact, robust and cost-effective instrument with the benefits of a programmable pressure switch.

The EDS 4300 can be easily programmed using the HYDAC HPG 3000 Programming Unit. Once the programming unit is disconnected from the EDS 4300, the pressure switch retains all the settings. This prevents unauthorized or incorrect adjustment of the settings.

The following parameters can be changed:
  • Switch point
  • Hysteresis
  • Switching direction (N/O / N/C)
  • Switching delay times
The EDS 4300 is suitable for low-pressure applications (up to 16 bar) and is equipped with a pressure measurement cell with thick layer strain gauge on a ceramic membrane.

In contrast to pressure switches which are factory-set acc. to customer requirements and not field-adjustable, the programmable EDS 4300 is highly versatile and replaces a wide range of models. This is advantageous in respect of stock management.

An ATEX version of the EDS 4300 is also available for use in potentially explosive atmospheres.
Unit of Measure

Specifications

Model Code Description

N/A EDS 4348-06.0-1-PP-000-F1

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1/2/3/4

Mechanical Connection Type

N/A G1/4 A ISO 1179-2, Male

Burst Pressure

N/A 30 bar

Connection Size

N/A G1/4

Response Time

N/A 8 ms

Switch Type

N/A 1 PNP Transistor Output

Switching Function

N/A Adjustable N/O or N/C

Electrical Connection

N/A Male M12, 5 Pole

Power Supply

N/A 8 to 32 V DC

Accuracy

N/A 1% FS Max

Pin Connection 1

N/A +UB

Pin Connection 2

N/A N.C.

Pin Connection 3

N/A 0V

Pin Connection 4

N/A Out 1

Pin Connection 5

N/A N.C.

Recommended Tightening Torque

N/A 20 N·m

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.03 %/°C

Output Typical Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.03 %/°C

Maximum Output Repeatability (Full Scale)

N/A ≤ ± 0.1 %

Switching Cycles

N/A > 100 Million

CUL®US Mark

N/A Certificate No.: E318391

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications

N/A Limited Energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Maximum Total Current Consumption

N/A 2.025 A

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

Increment (Switch Point)

N/A 0.01 bar

Setting Options

N/A In conjunction with the HYDAC Programming Unit HPG 3000, all the setting are combined in an easy to follow menu.

Setting Ranges of the Switching Points

N/A The switch point (upper switch value) on all instruments is between 5% and 100% of the measuring range and the switch-back point (lower switch value) is between 1% and 96% of the measuring range.

Overload Pressure

N/A 20 bar

Ambient Temperature [Min]

N/A -25 ºC

Ambient Temperature [Max]

N/A 85 ºC

Operating Temperature [Min]

N/A -25 ºC

Operating Temperature [Max]

N/A 85 ºC

Operating Pressure [Max]

N/A 6 bar

Degree of Protection

N/A IP 67

Compensated Temperature Range

N/A -25 to 85 ºC

Storage Temperature Range

N/A -40 to 100 ºC

Fluid Temperature Range

N/A -25 to 100 ºC

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE SWITCHES

Product

N/A PRESSURE SWITCHES

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.