The programmable electronic pressure switch in the series EDS 4400 has been specially developed to combine the advantages of a compact, robust and cost-effective device with the benefits of a programmable pressure switch.

The EDS 4400 can be easily programmed using the HPG 3000 programming unit. Once the programming unit is disconnected from the EDS 4400, the pressure switch retains all the settings. This prevents unauthorized or incorrect adjustment of the settings.

The following parameters can be changed:
  • Switching point
  • Hysteresis
  • Switching direction (N/O / N/C)
  • Switching delay times
The EDS 4400 is suitable for high-pressure applications (starting at 1000 psi) and has a pressure measurement cell with thin-film strain gauge on a stainless steel membrane. In contrast to pressure switches which are factory-set according to customer requirements and are not field-adjustable, the programmable EDS 4400 is highly versatile and replaces a wide range of models. This is advantageous in respect of stock management.
Unit of Measure

Specifications

Model Code Description

N/A EDS 4478-4000-1-PP-001 (PSI)

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1/2/3/4

Mechanical Connection Type

N/A 9/16-18 UNF 2A (SAE 6, Male)

Burst Pressure

N/A 29000 psi

Connection Size

N/A SAE-6

Response Time

N/A 8 ms

Switch Type

N/A 1 PNP Transistor Output

Switching Function

N/A Adjustable N/O or N/C

Electrical Connection

N/A Male M12, 5 Pole

Power Supply

N/A 8 to 32 V DC

Accuracy

N/A 1% FS Max

Pin Connection 1

N/A +UB

Pin Connection 2

N/A N.C.

Pin Connection 3

N/A 0V

Pin Connection 4

N/A Out 1

Pin Connection 5

N/A N.C.

Recommended Tightening Torque

N/A 20 N·m

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.03 %/°C

Output Typical Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.03 %/°C

Maximum Output Repeatability (Full Scale)

N/A ≤ ± 0.1 %

Switching Cycles

N/A > 100 Million

CUL®US Mark

N/A Certificate No.: E318391

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications

N/A Limited Energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Maximum Total Current Consumption

N/A 2.025 A

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

Increment (Switch Point)

N/A 5 psi

Setting Options

N/A In conjunction with the HYDAC Programming Unit HPG 3000, all the setting are combined in an easy to follow menu.

Setting Ranges of the Switching Points

N/A The switch point (upper switch value) on all instruments is between 5% and 100% of the measuring range and the switch-back point (lower switch value) is between 1% and 96% of the measuring range.

Overload Pressure

N/A 11600 psi

Ambient Temperature [Min]

N/A -13 ºF

Ambient Temperature [Max]

N/A 185 ºF

Operating Temperature [Min]

N/A -13 ºF

Operating Temperature [Max]

N/A 185 ºF

Operating Pressure [Max]

N/A 4000 psi

Degree of Protection

N/A IP 67

Compensated Temperature Range

N/A -13 to 185 ºF

Storage Temperature Range

N/A -40 to 100 ºF

Fluid Temperature Range

N/A -13 to 212 ºF

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE SWITCHES

Product

N/A PRESSURE SWITCHES

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.