Type |
N/A Electronic Pressure Switch |
Model Code Description |
N/A EDS 8476-2-1000-400 |
Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A 9.6 to 32 V |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited Energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Maximum Total Current Consumption |
N/A 0.535 A |
Maximum Current Consumption (With Inactive Switching Output) |
N/A 35 mA |
Display |
N/A 4-Digit, LED, 7-Segment, Height of Digits 4.5 mm |
Weight |
N/A ~70 g |
Electrical Connection |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
Output Signal |
N/A 2 Switching Outputs |
Switching Function |
N/A Adjustable N/O or N/C |
BUn |
N/A EA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Switching Outputs |
N/A 2 PNP Transistor Switching Outputs |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE SWITCHES |
Product |
N/A PRESSURE SWITCHES |
Input Measuring Pressure Range |
N/A 1000 psi |
Input Overload Pressure |
N/A 2900 psi |
Burst Pressure |
N/A 7250 psi |
Input Mechanical Connection Type |
N/A 9/16-18 UNF 2A (SAE-6 male) |
Input Mechanical Connection Size |
N/A 9/16-18 UNF 2A (SAE-6 male) |
Recommended Tightening Torque |
N/A 20 N·m |
Torque Value |
N/A 20 N·m15 lb·ft |
Material of Connection |
N/A Stainless Steel |
Seal Material |
N/A Fluorocarbon elastomer (FKM) |
Switch Output Type |
N/A 2 PNP Transistor Switching Outputs |
Maximum Switching Current per Output |
N/A 250 mA |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.5 % |
Switching Cycles |
N/A > 100 Million |
Output Reaction Time |
N/A < 10 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.25 % |
Compensated Temperature Range |
N/A -13 to 185 ºF-25 to 85 ºC |
Operating Temperature Range |
N/A -25 to 100 ºC-13 to 176 ºF |
Note for Operating Temperature Range |
N/A -25 ºC with FKM seal, -40 ºC on request |
Nominal Temperature Range of Display (Read-Out) |
N/A -15 to 70 ºC5 to 158 ºF |
Storage Temperature Range |
N/A -40 to 85 ºC-40 to 185 ºF |
Fluid Temperature Range |
N/A -40 to 125 ºC-25 to 125 ºC-40 to 257 ºF-13 to 257 ºF |
Note for Fluid Temperature Range |
N/A -13 ºF with FPM seal, -40 ºF on request |
CE Mark |
N/A EN 61000-6-1/2/3/4 |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for CUL®US Mark |
N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 |
Approximate Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A 10 g |
Approximate Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A 50 g |
Protection Class According to DIN IEC 60529 |
N/A IP 67 |
Note for Protection Class According to DIN IEC 60529 |
N/A With mounted mating connector in corresponding protection class |
Lower Limit of RP (Switch-Back Point)/FL (Pressure Window Lower Value) |
N/A 10 bar |
Upper Limit of SP (Switch Point)/FH (Pressure Window Upper Value) |
N/A 1000 bar |
Minimum Difference Between RP (Switch-Back Point) and SP (Switch Point) & FL (Pressure Window Lower Value) and FH (Pressure Window Upper Value) |
N/A 10 |
Increment |
N/A 2 bar |
Note for Increment |
N/A All ranges given in the table can be adjusted by the increments shown. |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A SP2 |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A SP1 |
|
N/A The main applications of the EDS 8000 are to indicate pressures and limits in hydraulics and pneumatics, or any application where high switching frequency or consistent switching accuracy would overburden a mechanical pressure switch. |
|
N/A
|
|
N/A All the terms and symbols used for setting the EDS 8000 as well as menu structure comply with the specifications of the German Engineering Federation Standard (VDMA 24574-1) for pressure switches. The EDS 8000 is easy and convenient to set up using the two buttons. |