Print Back

The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.

While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.

BreatherBF10
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Type of Connection

Connection Size

Filtration Rating

Maximum Flow Rate at 0.04 bar

Core Products

1284372 N/A BF P 10 G 3 W 1.0 N/A BSPP N/A G 1/4 N/A 3 µm N/A 100 gpm
1284373 N/A BF P 10 G 3 W 1.0 /-AS N/A BSPP N/A G 1/4 N/A 3 µm N/A 100 gpm
1299758 N/A BF P 10 G 3 W 1.0 /-FP N/A BSPP N/A G 1/4 N/A 3 µm N/A 100 gpm
1308407 N/A BF P 10 G 3 W 2.0 /-AS N/A BSPP N/A G 3/8 N/A 3 µm N/A 100 gpm
1301664 N/A BF P 10 G 3 W 2.0/-RV0.4 N/A BSPP N/A G 3/8 N/A 3 µm N/A 100 gpm
1284377 N/A BF P 10 M 3 W 1.0 N/A Metric Threads N/A M22x1.5 N/A 3 µm N/A 100 gpm
1284378 N/A BF P 10 M 3 W 1.0 /-AS N/A Metric Threads N/A M22x1.5 N/A 3 µm N/A 100 gpm
1293301 N/A BF P 10 M 3 W 1.0 /-RV0.08 N/A Metric Threads N/A M22x1.5 N/A 3 µm N/A 100 gpm
1284379 N/A BF P 10 M 3 W 1.0 /-RV0.2 N/A Metric Threads N/A M22x1.5 N/A 3 µm N/A 100 gpm
1284380 N/A BF P 10 M 3 W 1.0 /-RV0.4 N/A Metric Threads N/A M22x1.5 N/A 3 µm N/A 100 gpm
1284381 N/A BF P 10 M 3 W 1.0 /-RV0.7 N/A Metric Threads N/A M22x1.5 N/A 3 µm N/A 100 gpm
1289278 N/A BF P 10 M 3 W 1.0/-AS-FP N/A Metric Threads N/A M22x1.5 N/A 3 µm N/A 100 gpm
1290096 N/A BF P 10 N 3 W 1.0 N/A NPT N/A 1/2 NPT N/A 3 µm N/A 100 gpm
1290098 N/A BF P 10 N 3 W 1.0 /-AS N/A NPT N/A 1/2 NPT N/A 3 µm N/A 100 gpm
1302667 N/A BF P 10 N 3 W 1.0 /-RV0.2 N/A NPT N/A 1/2 NPT N/A 3 µm N/A 100 gpm
1290099 N/A BF P 10 N 3 W 1.0 /-RV0.4 N/A NPT N/A 1/2 NPT N/A 3 µm N/A 100 gpm
2099690 N/A BF P 10 N 3 W 2.0 /-AS N/A NPT N/A 3/8 NPT N/A 3 µm N/A 100 gpm
2207781 N/A BF P 10 N 3 W 2.0 /-RV0.2 N/A NPT N/A 3/8 NPT N/A 3 µm N/A 100 gpm
2086380 N/A BF P 10 U 3 W 3.0 /-AS N/A SAE N/A SAE-12 N/A 3 µm N/A 100 gpm
1294804 N/A BF P 10 U 3 W 3.0 /-RV0.2 N/A SAE N/A SAE-12 N/A 3 µm N/A 100 gpm
1294690 N/A BF P 10 U 3 W 3.0 /-RV0.4 N/A SAE N/A SAE-12 N/A 3 µm N/A 100 gpm
1294691 N/A BF P 10 U 3 W 3.0 /-RV0.7 N/A SAE N/A SAE-12 N/A 3 µm N/A 100 gpm
2201313 N/A BF PP 10 N 3 W 1.0 N/A NPT N/A 1/2 NPT N/A 3 µm N/A 100 gpm
320037 N/A ELF P 3 F 10 W 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
306040 N/A ELF P 3 F 10 W 4.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
Unit of Measure
1 2 3 4 5 »