Print Back

The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.

While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.

BreatherBF10
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Type of Connection

Connection Size

Filtration Rating

Maximum Flow Rate at 0.04 bar

Core Products

2070743 N/A ELF P 3 F 10 W 4.0/-RV -V/ N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
306043 N/A ELF P 3 F 10 W 5.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
308323 N/A ELF P 3 F 10 W 6.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
1274845 N/A ELF P 3 F 10 W 7.0 /-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
308218 N/A ELF P 3 F 3 W 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
315034 N/A ELF P 3 F 3 W 4.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
316408 N/A ELF P 3 F 3 W 6.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
2080963 N/A ELF P 3 S 10 W 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
2080964 N/A ELF P 3 S 10 W 6.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
2069432 N/A ELFL P 3 F 10 W 4.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
2070947 N/A ELFL P 3 F 10 W 4.0/-RV-V N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
310771 N/A ELFL P 3 F 10 W 5.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
312640 N/A ELFL P 3 F 10 W 6.0/-RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
1252562 N/A ELFL P 3 F 3 W 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
1252569 N/A ELFL P 3 F 3 W 6.0/RV N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
1279343 N/A ELF P 30 F 10 W 1.0 /-RV0.4 N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
1279344 N/A ELF P 30 F 10 W 1.0 /-RV0.7 N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
1278798 N/A ELF P 30 F 3 W 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
1281393 N/A ELF P 30 F 3 W 1.0 /-AS N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
1278799 N/A ELF P 30 F 3 W 1.0 /-RV0.2 N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
306336 N/A BF P 3 G 10 W 1.0 N/A BSPP N/A G 3/4 N/A 10 µm N/A 230 gpm
306339 N/A BF P 3 G 10 W 2.0 N/A BSPP N/A G 3/8 N/A 10 µm N/A 230 gpm
306345 N/A BF P 3 G 10 W 3.0 N/A BSPP N/A G 1/2 N/A 10 µm N/A 230 gpm
1200092569 N/A BF P 3 G 10 W 4.0/-RV N/A BSPP N/A G 3/4 N/A 10 µm N/A 230 gpm
301633 N/A BF P 3 G 10 W 5.0/-RV N/A BSPP N/A G 3/4, G 3/8 N/A 10 µm N/A 230 gpm
Unit of Measure
1 2 3 4 5 »