Print Back

The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.

While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.

BreatherBF10
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Type of Connection

Connection Size

Filtration Rating

Maximum Flow Rate at 0.04 bar

Core Products

308351 N/A BF P 3 G 10 W 6.0/-RV N/A BSPP N/A G 3/4, G 1/2 N/A 10 µm N/A 230 gpm
301630 N/A BF P 3 G 10 W4.0/-RV N/A BSPP N/A G 3/4 N/A 10 µm N/A 230 gpm
309281 N/A BF P 3 G 3 W 1.0 N/A BSPP N/A G 3/4 N/A 3 µm N/A 230 gpm
309282 N/A BF P 3 G 3 W 2.0 N/A BSPP N/A G 3/8 N/A 3 µm N/A 230 gpm
309283 N/A BF P 3 G 3 W 3.0 N/A BSPP N/A G 1/2 N/A 3 µm N/A 230 gpm
2551775 N/A BF P 3 G 3 W4.0/-RV N/A BSPP N/A G 3/4 N/A 3 µm N/A 230 gpm
2551783 N/A BF P 3 G 3 W6.0/-RV N/A BSPP N/A G 3/4, G 1/2 N/A 3 µm N/A 230 gpm
261 N/A BF P 3 N 10 W 1.0/-NPT N/A NPT N/A 3/4 NPT N/A 10 µm N/A 230 gpm
3224401 N/A BF P 3 N 10 W 6.0/RV/NPT N/A NPT N/A 3/4 NPT N/A 10 µm N/A 230 gpm
3573729 N/A BF P 3 N 3 W 5.0/-RV/NPT N/A NPT N/A 3/4 NPT N/A 3 µm N/A 230 gpm
97075 N/A BF P 3 N 3 W 6.0/-RV/NPT N/A NPT N/A 3/4 NPT N/A 3 µm N/A 230 gpm
1279329 N/A BF P 30 G 10 W 1.0 N/A BSPP N/A G 3/4 N/A 10 µm N/A 230 gpm
1279335 N/A BF P 30 G 10 W 1.0/-RV0.4 N/A BSPP N/A G 3/4 N/A 10 µm N/A 230 gpm
1278786 N/A BF P 30 G 3 W 1.0 N/A BSPP N/A G 3/4 N/A 3 µm N/A 230 gpm
1284516 N/A BF P 30 G 3 W 1.0 /-AS N/A BSPP N/A G 3/4 N/A 3 µm N/A 230 gpm
1278789 N/A BF P 30 G 3 W 1.0 /-RV0.2 N/A BSPP N/A G 3/4 N/A 3 µm N/A 230 gpm
1278792 N/A BF P 30 G 3 W 1.0 /-RV0.4 N/A BSPP N/A G 3/4 N/A 3 µm N/A 230 gpm
1278795 N/A BF P 30 G 3 W 1.0 /-RV0.7 N/A BSPP N/A G 3/4 N/A 3 µm N/A 230 gpm
3251158 N/A BF P 30 M 10 W 2.0 /-AS N/A Metric Threads N/A M30x1.5 N/A 10 µm N/A 230 gpm
1286298 N/A BF P 30 M 3 W 1.0 N/A Metric Threads N/A M42x2 N/A 3 µm N/A 230 gpm
3246445 N/A BF P 30 M 3 W 1.0 /-AS N/A Metric Threads N/A M42x2 N/A 3 µm N/A 230 gpm
1293153 N/A BF P 30 M 3 W 2.0 /-AS N/A Metric Threads N/A M30x1.5 N/A 3 µm N/A 230 gpm
1296274 N/A BF P 30 M 3 W 2.0 /-RV0.7 N/A Metric Threads N/A M30x1.5 N/A 3 µm N/A 230 gpm
3304950 N/A BF P 30 N 10 W 1.0 /-AS N/A NPT N/A 3/4 NPT N/A 10 µm N/A 230 gpm
3265001 N/A BF P 30 N 10 W 1.0/-RV0.2 N/A NPT N/A 3/4 NPT N/A 10 µm N/A 230 gpm
Unit of Measure
1 2 3 4 5 »