Print Back

The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.

While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.

BreatherBF10
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Type of Connection

Connection Size

Filtration Rating

Maximum Flow Rate at 0.04 bar

Core Products

1292486 N/A BF P 30 N 3 W 1.0 N/A NPT N/A 3/4 NPT N/A 3 µm N/A 230 gpm
1296639 N/A BF P 30 N 3 W 1.0 /-AS N/A NPT N/A 3/4 NPT N/A 3 µm N/A 230 gpm
1295873 N/A BF P 30 N 3 W 1.0 /-RV0.4 N/A NPT N/A 3/4 NPT N/A 3 µm N/A 230 gpm
1298274 N/A BF P 30 N 3 W 1.0 /-RV0.7 N/A NPT N/A 3/4 NPT N/A 3 µm N/A 230 gpm
2093527 N/A BF P 30 N 3 W 2.0 /-AS N/A NPT N/A 1 NPT N/A 3 µm N/A 230 gpm
2093534 N/A BF P 30 N 3 W 2.0 /-RV0.4 N/A NPT N/A 1 NPT N/A 3 µm N/A 230 gpm
1299374 N/A BF P 30 U 3 W 1.0 /-RV0.7 N/A SAE N/A SAE-12 N/A 3 µm N/A 230 gpm
2084482 N/A BF P 30 U 3 W 1.0/AS N/A SAE N/A SAE-12 N/A 3 µm N/A 230 gpm
3236745 N/A BF P 30 U 3 W 1.0/-RV0.2 N/A SAE N/A SAE-12 N/A 3 µm N/A 230 gpm
3236746 N/A BF P 30 U 3 W 1.0/-RV0.4 N/A SAE N/A SAE-12 N/A 3 µm N/A 230 gpm
2096640 N/A BF P 30 U 3 W 3.0 /-AS N/A SAE N/A SAE-20 N/A 3 µm N/A 230 gpm
306340 N/A BF P 4 G 10 W 1.0 N/A BSPP N/A G 1/4 N/A 10 µm N/A 90 gpm
309287 N/A BF P 4 G 3 W 1.0 N/A BSPP N/A G 1/4 N/A 3 µm N/A 90 gpm
309454 N/A BF P 5 G 3 W 1.0 N/A BSPP N/A G 2-1/2 Female N/A 3 µm N/A 790 gpm
1291661 N/A BF P 5 G 3 W 1.0 /-RV0.4 N/A BSPP N/A G 2-1/2 Female N/A 3 µm N/A 790 gpm
2064963 N/A BF P 7 G 10 K 1.0 N/A BSPP N/A G1 N/A 10 µm N/A 475 gpm
1281459 N/A BF P 7 G 10 W 3.0 N/A BSPP N/A 1-1/2 in. -16 UN 2B Female N/A 10 µm N/A 475 gpm
2084490 N/A BF P 7 G 3 K 1.0 N/A BSPP N/A G1 N/A 3 µm N/A 475 gpm
1281730 N/A BF P 7 G 3 UBM 1.0 N/A BSPP N/A G1 N/A 3 µm N/A 475 gpm
1283128 N/A BF P 7 G 3 UBM 2.0 N/A BSPP N/A G 3/4 N/A 3 µm N/A 475 gpm
1297951 N/A BF P 7 G 3 UBM 4.0 N/A BSPP N/A G 3/4 Female N/A 3 µm N/A 475 gpm
311525 N/A BF P 7 G 3 W 1.0 N/A BSPP N/A G1 N/A 3 µm N/A 475 gpm
1296346 N/A BF P 7 G 3 W 1.0 /-AS N/A BSPP N/A G1 N/A 3 µm N/A 475 gpm
1281458 N/A BF P 7 G 3 W 3.0 N/A BSPP N/A 1-1/2 in. -16 UN 2B Female N/A 3 µm N/A 475 gpm
2092449 N/A BF P 7 N 3 K 1.0 N/A NPT N/A 3/4 NPT N/A 3 µm N/A 475 gpm
Unit of Measure
1 2 3 4 5 »