Print Back

The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.

While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.

BreatherBF10
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Type of Connection

Connection Size

Filtration Rating

Maximum Flow Rate at 0.04 bar

Core Products

1307268 N/A BF P 7 N 3 UBM 1.0 /-AS N/A NPT N/A G1 N/A 3 µm N/A 475 gpm
1292415 N/A BF P 7 N 3 W 1.0 N/A NPT N/A 3/4 NPT N/A 3 µm N/A 475 gpm
1316237 N/A BF P 7 N 3 W 1.0 /-AS N/A NPT N/A 3/4 NPT N/A 3 µm N/A 475 gpm
1279479 N/A BF P 7 S 10 UBM 8.0 N/A Weld Adapter N/A G 3/4 Weld Adapter N/A 10 µm N/A 475 gpm
2096636 N/A BF P 7 U 3 K 1.0 N/A SAE N/A SAE-16 N/A 3 µm N/A 475 gpm
1289448 N/A BF P 7 U 3 W 1.0 /-AS N/A SAE N/A SAE-16 N/A 3 µm N/A 475 gpm
2216667 N/A BD 200 G 2 W 1.2 N/A Thread BSPP N/A 1 in N/A 2 µm N/A 230 gpm10 L/min
1278800 N/A ELF P 30 F 3 W 1.0 /-RV0.4 N/A Flanged Connection to DIN 24557/T2 N/A 1 in N/A 3 µm N/A 230 gpm20 L/min
301616 N/A ELFL P 3 F 10 W 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
310332 N/A ELF P 7 F 3 W 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
311281 N/A ELF P 7 F 3 K 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
322592 N/A ELF P 4 F 10 W 1.0 N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
1264881 N/A BF P 3 N 03 W 6.0 /-RV/NPT N/A NPT N/A 3/4 NPT N/A 3 µm N/A 230 gpm
1264882 N/A BF BN 8 F 1 A 1.0 N/A Flanged N/A Flanged (DN93, 4 bolt N/A 1 µm N/A
1264883 N/A BF BN 52 G 3 W 1.0 N/A BSPP N/A G 2 1/2 BSPP (ISO 228, Female) N/A 3 µm N/A
1264884 N/A BF BN 8 F 1 K 1.0 N/A Flanged N/A Flanged (DN93, 4 bolt N/A 1 µm N/A
1264885 N/A BF BN 9 F 2 A 1.0 N/A Flanged N/A Flanged (DN 125, 8 bolt) N/A 2 µm N/A
3569325 N/A ELF P 3 CAP 3 W 1.0 W/CHAIN N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
2701474 N/A ELF 3 STRAINER BASKET 3.5" PLATED STEEL N/A Flanged Connection to DIN 24557/T2 N/A N/A N/A 230 gpm
2701441 N/A ELF 3 STRAINER BASKET 8" PLATED STEEL N/A Flanged Connection to DIN 24557/T2 N/A N/A N/A 230 gpm
2078938 N/A ELF 3 WELD NECK N/A Flanged Connection to DIN 24557/T2 N/A N/A N/A 230 gpm
2078939 N/A ELF 3 WELD NECK STRAINER N/A Flanged Connection to DIN 24557/T2 N/A N/A N/A 230 gpm
1278800 N/A ELF P 30 F 3 W 1.0 /-RV0.4 N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
2096417 N/A ELF P 30 F 3 W 1.0 /-AS-SO169H3.5" N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
1200084099 N/A ELF 3/30 GASKET 6 HOLE NBR 83X63X1 N/A Flanged Connection to DIN 24557/T2 N/A N/A N/A 230 gpm
Unit of Measure
1 2 3 4 5 »