OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.

CoolingSys-OKC.jpg
Unit of Measure
1 2 

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Weight

Core Products

2594560 N/A OKC 2 H 1.5 115 S N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2594744 N/A OKC 2 H 1.5 115 S IBP3 N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2596934 N/A OKC 2 H 1.5 115 S IBP4 N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2598454 N/A OKC 2 H 1.5 115 S TS140 N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2592533 N/A OKC 2 H 1.5 230 S N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2593626 N/A OKC 2 H 1.5 230 S IBP3 N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2950537 N/A OKC 2 H 1.5 230 S TS120 N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2595128 N/A OKC 2 H 1.5 230 S TS140 N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2592534 N/A OKC 2 H 1.5 480 S N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2593628 N/A OKC 2 H 1.5 480 S IBP3 N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2594999 N/A OKC 2 H 1.5 480 S TS140 N/A 3 gpm N/A 47 gpm N/A 3.3 to 5.3 hp N/A 20 lb
2594619 N/A OKC 3 H 1.5 115 S N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 27 lb
2594434 N/A OKC 3 H 1.5 115 S IBP3 N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 27 lb
2594994 N/A OKC 3 H 1.5 115 S TS140 N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 27 lb
2592535 N/A OKC 3 H 1.5 230 S N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 27 lb
2593630 N/A OKC 3 H 1.5 230 S IBP3 N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 27 lb
2592536 N/A OKC 3 H 1.5 480 S N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 27 lb
2593632 N/A OKC 3 H 1.5 480 S IBP3 N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 27 lb
2594336 N/A OKC 4 S 1 .5 115 S N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 47 lb
2950981 N/A OKC 4 S 1.5 115 S TS120 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 47 lb
2592537 N/A OKC 4 S 1.5 230 S N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 47 lb
2593634 N/A OKC 4 S 1.5 230 S IBP3 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 47 lb
2951747 N/A OKC 4 S 1.5 230 S TS120 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 47 lb
2592538 N/A OKC 4 S 1.5 480 S N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 47 lb
2593636 N/A OKC 4 S 1.5 480 S IBP3 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 47 lb
Unit of Measure
1 2