SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.

CoolingSys-SC.jpg
Unit of Measure
1 2 3 

Material ID

Size

Model Code Description

Motor Capacity

Outlet Type

Heat Removed

Core Products

2592712 N/A 1 N/A SC 1 L 1.5 A N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
2593843 N/A 1 N/A SC 1 L 1.5 A IBP2 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
2593844 N/A 1 N/A SC 1 L 1.5 A IBP3 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
2593865 N/A 1 N/A SC 1 L 1.5 A IBT45-2 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
2593446 N/A 1 N/A SC 1 L 1.5 B N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
2593845 N/A 1 N/A SC 1 L 1.5 B IBP2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
2593846 N/A 1 N/A SC 1 L 1.5 B IBP3 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
2593866 N/A 1 N/A SC 1 L 1.5 B IBT45-2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
2592713 N/A 1 N/A SC 1 S 1.5 A N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
2593847 N/A 1 N/A SC 1 S 1.5 A IBP2 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
2593848 N/A 1 N/A SC 1 S 1.5 A IBP3 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
2593867 N/A 1 N/A SC 1 S 1.5 A IBT45-2 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
2593414 N/A 1 N/A SC 1 S 1.5 B N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
2593849 N/A 1 N/A SC 1 S 1.5 B IBP2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
2593850 N/A 1 N/A SC 1 S 1.5 B IBP3 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
2593868 N/A 1 N/A SC 1 S 1.5 B IBT45-2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 2 to 4 hp
2592717 N/A 2 N/A SC 2 L 1.5 B N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
2593851 N/A 2 N/A SC 2 L 1.5 B IBP2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
2593852 N/A 2 N/A SC 2 L 1.5 B IBP3 N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
2593869 N/A 2 N/A SC 2 L 1.5 B IBT45-2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
2592718 N/A 2 N/A SC 2 S 1.5 B N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
2593853 N/A 2 N/A SC 2 S 1.5 B IBP2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
2593854 N/A 2 N/A SC 2 S 1.5 B IBP3 N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
2593870 N/A 2 N/A SC 2 S 1.5 B IBT45-2 N/A 230 VAC 460 VAC N/A SAE FORB N/A 4 to 7.6 hp
2593538 N/A 1 N/A SCA 1 L 1.5 A 10 N/A 115 VAC N/A SAE FORB N/A 2 to 4 hp
Unit of Measure
1 2 3