Print Back
Elements_Betterfit
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

1269032 N/A 1.01.08 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 8.2 in208.8 mm
1269033 N/A 1.01.08 R 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 8.2 in208.8 mm
1269034 N/A 1.01.08 R 12 BN4 N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 8.2 in208.8 mm
1269035 N/A 1.01.08 R 25 BN4 N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 8.2 in208.8 mm
1269036 N/A 1.01.13 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 12.9 in328.7 mm
1269037 N/A 1.01.13 R 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 12.9 in328.7 mm
2088925 N/A 1.01.13 R 06 BN4 /-V N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 12.9 in328.7 mm
1269038 N/A 1.01.13 R 12 BN4 N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 12.9 in328.7 mm
1269039 N/A 1.01.13 R 25 BN4 N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 12.9 in328.7 mm
1269040 N/A 1.01.16 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 16.9 in428 mm
1269855 N/A 1.01.16 R 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 16.9 in428 mm
2088926 N/A 1.01.16 R 06 BN4 /-V N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 16.9 in428 mm
1269041 N/A 1.01.16 R 12 BN4 N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 16.9 in428 mm
1269042 N/A 1.01.16 R 25 BN4 N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 16.9 in428 mm
1269043 N/A 1.01.26 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 25.7 in652 mm
1269044 N/A 1.01.26 R 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 25.7 in652 mm
1269045 N/A 1.01.26 R 12 BN4 N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 25.7 in652 mm
1269046 N/A 1.01.26 R 25 BN4 N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A End Cap N/A 3.4 in86.2 mm N/A 25.7 in652 mm
1321228 N/A 1.02.08 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3 in77 mm N/A 8.4 in214 mm
1299856 N/A 1.02.08 D 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3 in77 mm N/A 8.4 in214 mm
1298908 N/A 1.02.08 D 12 BN4 N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3 in77 mm N/A 8.4 in214 mm
1269055 N/A 1.03.08 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 6 in152 mm N/A 8.1 in205.5 mm
2088132 N/A 1.03.08 R 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A O-Ring Cap N/A 6 in152 mm N/A 8.1 in205.5 mm
2550605 N/A 1.03.08 R 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A O-Ring Cap N/A 6 in152 mm N/A 8.1 in205.5 mm
1269056 N/A 1.03.08 R 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 6 in152 mm N/A 8.1 in205.5 mm
Unit of Measure
1 2 3 4 5 »