Print Back
FLND.jpg
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Core Products

1271495 N/A FLND 160 DDEXXA1.2/-B7 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A
1271952 N/A FLND600DDFXXLE1.2/-30C-A2.2-B3.5 N/A 158 gpm600 L/min N/A 25 bar360 psi N/A
1273765 N/A FLNDBN/HC250DDE10D1.2/12V-L24 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 10 µm
1273865 N/A FLNDBN/HC160DDE3D1.2/-V-L24-A2-12 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 3 µm
1275924 N/A FLND400DDFXXA1.2/12V N/A 105 gpm400 L/min N/A 25 bar360 psi N/A
1279780 N/A FLNDBN/HC160DDE10LE1.2 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 10 µm
1288069 N/A FLND BN/HC 40FDB10A1.1 N/A 11 gpm40 L/min N/A 25 bar360 psi N/A 10 µm
1290258 N/A FLND ON 60FDB20LZ1.1/-DB N/A 16 gpm60 L/min N/A 25 bar360 psi N/A 20 µm
1291211 N/A FLNDBN/HC400DDK10D1.2/B7-L110 N/A 105 gpm400 L/min N/A 25 bar360 psi N/A 10 µm
1292141 N/A FLND40FDBXXA1.1/-V-B7 N/A 11 gpm40 L/min N/A 25 bar360 psi N/A
1292530 N/A FLNDW/HC160DDF25D1.2/LED-A1.5B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 25 µm
1293630 N/A FLND250DDEXXA1.2/0V N/A 66 gpm250 L/min N/A 25 bar360 psi N/A
1295448 N/A FLND250DDFXXA1.2 /-V-B3.5 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A
1299746 N/A FLND ON 60FDC20B1.1 N/A 16 gpm60 L/min N/A 25 bar360 psi N/A 20 µm
1300088 N/A FLND W/HC 160 DDF 50 D 1.2 /-L24 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 50 µm
1304445 N/A FLNDW/HC160DDF25D1.2/-CRUUS-L24 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 25 µm
1306226 N/A FLNDW/HC160DDF25D1.2/-V-LED-A2-B3 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 25 µm
1306387 N/A FLNDBH/HC60FDD10A1.1/SO184 N/A 16 gpm60 L/min N/A 25 bar360 psi N/A 10 µm
1309755 N/A FLND ON 60FDD20LZ1.1/E-DB N/A 16 gpm60 L/min N/A 25 bar360 psi N/A 20 µm
1313468 N/A FLNDBN/HC63FDC10D1.1/V-L24A2B7 N/A 17 gpm63 L/min N/A 25 bar360 psi N/A 10 µm
1321337 N/A FLNDBN/HC40FDB25B1.1/B3.5 N/A 11 gpm40 L/min N/A 25 bar360 psi N/A 25 µm
1321564 N/A FLNDBN/HC63FDD10LZ1.1/-BO N/A 17 gpm63 L/min N/A 25 bar360 psi N/A 10 µm
1323331 N/A FLND ON 110FDB5C1.1/-B3.5 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 5 µm
1324788 N/A FLND BN/HC 40FDB10B1.1 N/A 11 gpm40 L/min N/A 25 bar360 psi N/A 10 µm
1324837 N/A FLNDBN/HC100FDB10A1.1/0V-B7 N/A 26 gpm100 L/min N/A 25 bar360 psi N/A 10 µm
Unit of Measure
1 2 3 4 5 »