Part Number |
Model Code Description |
Flow |
Cracking Pressure |
Filter Rating |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 2208500 | N/A GHPFG03VS24VMR | N/A 100 gpm380 L/min | N/A 2.8 bar40 psi | N/A 3 µm | N/A 6.73 in171 mm | |
| 2210402 | N/A GHPFG10VS24VMR | N/A 100 gpm380 L/min | N/A 2.8 bar40 psi | N/A 10 µm | N/A 6.73 in171 mm |