A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof screen. The gas section is precharged with dry nitrogen gas. Auxiliary gas bottles are frequently used with piston accumulators to provide the required gas volume. Piston Accumulators are a cost effective option for numerous functions involving energy storage, and sometimes shock absorption in a hydraulic or fluid system. They are well suited for applications needing: High Pressure Ratios, Large Volumes of Oil, High Fluid flow rates, Volume monitoring by way of piston position sensor or switch systems.

Spare part Accumulator
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Size

Operating Temperature [Min]

Bore Diameter

Core Products

2124161 N/A Tool for Piston Insertion 150-M160x4-ST N/A N/A 150 mm N/A N/A 150.0 mm
290049 N/A Tool for Piston Insertion 180 N/A N/A 180 mm N/A N/A 180 mm
3027403 N/A Tool for Piston Insertion 310-M320x4-ST N/A N/A 310 mm N/A N/A 310 mm
3389677 N/A Tool for Piston Insertion 355-M365x3-ST N/A N/A 355 mm N/A N/A 355 mm
359537 N/A Tool for SEAL ASSEMBLY 080 N/A N/A 80 mm N/A N/A 80 mm
352198 N/A Tool for SEAL ASSEMBLY 100 N/A N/A 100 mm N/A N/A 100 mm
2124157 N/A Tool for Seal Assembly 150 N/A N/A 150 mm N/A N/A 150.0 mm
350148 N/A Tool for Seal Assembly 180 N/A N/A 180 mm N/A N/A 180 mm
290035 N/A Tool for Seal Assembly 250 N/A N/A 250 mm N/A N/A 250 mm
354147 N/A Tool for Seal Assembly 355 N/A N/A 355 mm N/A N/A 355 mm
3317344 N/A Up-Switch COMPL BF1-PNP-D434/d355* N/A N/A 355 mm N/A N/A 355 mm434 mm
2115547 N/A Piston 100 COMPL with Seals (358) N/A PUR/Buna N/A 100 mm N/A -30 ºC-22 ºF N/A 100 mm
3128922 N/A Piston 100 COMPL with Seals -122 NEW Type 1 N/A Buna N/A 100 mm N/A -20 ºC-4 ºF N/A 100 mm
3016232 N/A Piston 125 COMPL with Seals (222) N/A Buna N/A 125 mm N/A -20 ºC-4 ºF N/A 125 mm
2071799 N/A Piston 150 COMPL with Seals (232) N/A Buna N/A 150 mm N/A -20 ºC-4 ºF N/A 150.0 mm
3016231 N/A Piston 150 COMPL with Seals (32.8) N/A PUR/Buna N/A 150 mm N/A -30 ºC-22 ºF N/A 150.0 mm
2125380 N/A Piston 180 COMPL with Seals (212) (with Check) N/A Buna N/A 180 mm N/A -20 ºC-4 ºF N/A 180 mm
2118451 N/A Piston 180 COMPL with Seals (22.2) N/A Buna N/A 180 mm N/A -20 ºC-4 ºF N/A 180 mm
2552408 N/A Piston 212*310 with Check Valve & Seals N/A Buna N/A 310 mm N/A -20 ºC-4 ºF N/A 310 mm
3004987 N/A Piston 212*310 with Check Valve & Seals N/A Buna N/A 310 mm N/A -20 ºC-4 ºF N/A 310 mm
353980 N/A Piston 250 COMPL with Seals (212) N/A Buna N/A 250 mm N/A -20 ºC-4 ºF N/A 250 mm
2124850 N/A Piston 250 COMPL with Seals (212) (with Check) N/A Buna N/A 250 mm N/A -20 ºC-4 ºF N/A 250 mm
353981 N/A Piston 250 COMPL with Seals (216) N/A Viton N/A 250 mm N/A -15 ºC5 ºF N/A 250 mm
356382 N/A Piston 355 COMPL with Seals (212) N/A Buna N/A 355 mm N/A -20 ºC-4 ºF N/A 355 mm
2083966 N/A Piston Position Switch Assembly-250/310 N/A N/A 250 mm310 mm N/A N/A 250 mm310 mm
Unit of Measure
1 2 3