Print Back
ClampsBUEGU
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Number of Tubes

Metal Components Material

Tube O.D.

Bore Diameter D1

Core Products

2063640 N/A HRBGS 0A A 10 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 0.394 in10 mm
443404 N/A HRBGS 0A A 12 A4 M N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 12 mm
444871 N/A HRBGS 0A A 12.7 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 0.5 in12.7 mm
2063638 N/A HRBGS 0A A 6.4 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 0.25 in6.4 mm
2065064 N/A HRBGS 0A A 8 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 8 mm
2063639 N/A HRBGS 0A A 9.5 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 0.375 in9.5 mm
442768 N/A HRBGS 0A A1 10 A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 0.394 in10 mm
442769 N/A HRBGS 0A A1 12 A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 12 mm
442767 N/A HRBGS 0A A1 6 A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 6 mm
3280090 N/A HRBGS 0A AP ST M BL VS N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A
3279808 N/A HRBGS 0A AP/HUE 18 A2 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 18 mm
263786 N/A HRBGS 0A BUE A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A
3187439 N/A HRBGS 0A BUE AL N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A
263306 N/A HRBGS 0A BUE ST ZN N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A
263296 N/A HRBGS 0A GT 10 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 0.394 in10 mm
263297 N/A HRBGS 0A GT 12 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 12 mm
263515 N/A HRBGS 0A GT 6 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 6 mm
263826 N/A HRBGS 0A GT 8 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 8 mm
268170 N/A HRBGS 0A GT 9.5 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 0.375 in9.5 mm
3200736 N/A HRBGS 0A GT/HUE18 10 TPE A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 0.394 in10 mm
3200737 N/A HRBGS 0A GT/HUE18 12 TPE A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 12 mm
3200735 N/A HRBGS 0A GT/HUE18 6 TPE A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 6 mm
263418 N/A HRBGS 0A/1 HUE 11.5 ST ZN N/A 1 2 N/A 304 Stainless Steel N/A 1/4 in3/8 in1/2 in N/A 11.5 mm
264831 N/A HRBGS 0A/1 HUE 18 A4 N/A 1 2 N/A Carbon Steel N/A 1/4 in3/8 in1/2 in N/A 18 mm
263310 N/A HRBGS 0A/1 HUE 18 ST ZN N/A 1 2 N/A 304 Stainless Steel N/A 1/4 in3/8 in1/2 in N/A 18 mm
Unit of Measure
1 2 3 4 5 »