2591425
Model Code Description
N/A
RS08-01-SS6-N-3-500V200
Pilot Ratio
N/A
3:1
Seal Material
N/A
Buna-N
Body Material
N/A
Steel
Adjustment Options
N/A
Allen Head (HEX 5/32 in.)
Core Products
2599775
Model Code Description
N/A
RS08-01-SS6-N-4-500F319
Pilot Ratio
N/A
4:1
Seal Material
N/A
Buna-N
Body Material
N/A
Steel
Adjustment Options
N/A
Factory Pre-Set, Non-Adjustable
Core Products
3055825
Model Code Description
N/A
RS08-01-SS6-N-4-500V
Pilot Ratio
N/A
4:1
Seal Material
N/A
Buna-N
Body Material
N/A
Steel
Adjustment Options
N/A
Allen Head (HEX 5/32 in.)
Core Products
2591235
Model Code Description
N/A
RS08-01-SS6-N-4-500V300
Pilot Ratio
N/A
4:1
Seal Material
N/A
Buna-N
Body Material
N/A
Steel
Adjustment Options
N/A
Allen Head (HEX 5/32 in.)
Core Products
2598793
Model Code Description
N/A
RS08-01-SS6-V-3-500V
Pilot Ratio
N/A
3:1
Seal Material
N/A
Viton®
Body Material
N/A
Steel
Adjustment Options
N/A
Allen Head (HEX 5/32 in.)
Core Products
2599538
Model Code Description
N/A
RS08-01-SS6-V-4-500F319
Pilot Ratio
N/A
4:1
Seal Material
N/A
Viton®
Body Material
N/A
Steel
Adjustment Options
N/A
Factory Pre-Set, Non-Adjustable
Core Products
2566485
Model Code Description
N/A
RS08-01-SS6-V-4-500V
Pilot Ratio
N/A
4:1
Seal Material
N/A
Viton®
Body Material
N/A
Steel
Adjustment Options
N/A
Allen Head (HEX 5/32 in.)
Core Products
3174434
Model Code Description
N/A
RS08-50-C-N-4-200V
Pilot Ratio
N/A
4:1
Seal Material
N/A
Buna-N
Body Material N/A
Adjustment Options
N/A
Allen Head (HEX 5/32 in.)
Core Products
2597487
Model Code Description
N/A
RS08-C-N-3-500V180
Pilot Ratio
N/A
3:1
Seal Material
N/A
Buna-N
Body Material N/A
Adjustment Options
N/A
Allen Head (HEX 5/32 in.)
Core Products