The FCU1310 is a portable service unit for the temporary measurement of particulate contamination, water saturation and fluid temperature in hydraulic systems. The integrated pump and the hoses included in the scope of delivery of the FCU 1000 series enable application on:
control circuits
pressure circuits and
depressurized containers
All measurement data (ISO, SAE/NAS and % saturation and temperature in ºC or ºF) are stored in files (measurement value file) and folders (measurement points) in the internal data memory. The data memory takes place with a time stamp. The evaluation can then be readily carried out on the PC in MS Excel or in HYDAC's own Fluid Monitoring software (FluMoS). For application in hydraulic systems, for the Service Department in the mobile hydraulics and for maintenance.
Suitable for hydraulic oils up to 350 mm²/s (hydraulic oils up to ISO VG 68)
For short-term operation (S4, in accordance with DIN EN 60034/VDE 0530)
The Hydac Total Fluid Condition is a revolutionary portable service unit, designed to measure and differentiate particulate contamination, as well as relative water content, and temperature. This real-time insight into the health of synthetic, organic, and mineral oils, as well as diesel fuel, helps users make informed decisions with regard to fluid replacement and treatment planning.
/fr-ca/Asset/TFC.jpg
The Schroeder Pro: Total Fluid Health is a revolutionary portable service unit, designed to measure and differentiate particulate contamination, as well as determine oil life, relative water content, and temperature.
/fr-ca/Asset/TFH.jpg