Type |
N/A Charging and Gauging Units |
Model Code Description |
N/A FPK 400 F4 G4.1 A2 A9 A11 K |
Series |
N/A FPK |
Gas Valve Version |
N/A Version 1 (M28 x 1.5) for SBO and SK |
Gauge / Gas Pressure [Min] |
N/A 0 bar0 psi |
Gauge / Gas Pressure [Max] |
N/A 400 bar5800 psi |
Charging Hose |
N/A With Cap Screw G1 (Thread W24, 32x1/14 - DIN477) |
Charging Hose Length |
N/A 13 ft4 m |
Connection Type |
N/A G4.1 |
Adapter / Country |
N/A G4.1 / USA (CGA 680 w/400 bar Gage) |
Case |
N/A Plastic Carrying Case (Standard) |
Connection Size |
N/A Thread W24, 32 x 1/14 - DIN477 |
Additional Adapter Type |
N/A A2, A9, A11 |
Valve Type |
N/A Bleed |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A CHARGING AND GAUGING UNITS |
Product |
N/A ACCUMULATORS ACCESSORIES |
|
N/A The standard FPS & FPK Charging and Gauging kits include a hose with the G1 bushing and a G4 adapter for North America. Other "G" adapters are available separately or included in kit. |
|
N/A
6 mm Allen Wrench |
|
N/A
Gas Valve Version 1 |