Model Code Description | 
                                                                        N/A 1.03.16 R 06 BN4 | 
                                                                                Absolute Filter Rating | 
                                                                        N/A 6 µm | 
                                                                                Filter Rating | 
                                                                        N/A 6 µm | 
                                                                                Media Type | 
                                                                        N/A BN/HC=Betamicron® Low Collapse | 
                                                                                Seal | 
                                                                        N/A Nitrile Rubber (NBR) | 
                                                                                Cap 1 Type | 
                                                                        N/A O-Ring Cap | 
                                                                                Cap 2 Type | 
                                                                        N/A O-Ring Cap | 
                                                                                Type | 
                                                                        N/A Hydraulic Filter Element | 
                                                                                Style | 
                                                                        N/A Cartridge | 
                                                                                Size | 
                                                                        N/A 1.03.16 | 
                                                                                Filter Material | 
                                                                        N/A Microglass | 
                                                                                Configuration | 
                                                                        N/A Double Open End | 
                                                                                Cap 1 Material | 
                                                                        N/A Steel | 
                                                                                Cap 2 Material | 
                                                                        N/A Steel | 
                                                                                Support Tube Material | 
                                                                        N/A Steel | 
                                                                                Outer Sleeve | 
                                                                        N/A Yes | 
                                                                                Minimum Temperature | 
                                                                        N/A -30 ºC-22 ºF | 
                                                                                Maximum Temperature | 
                                                                        N/A 100 ºC212 ºF | 
                                                                                Collapse Rating | 
                                                                        N/A 20 bar | 
                                                                                Bypass Pressure | 
                                                                        N/A 3 bar43 psi | 
                                                                                Beta Rating | 
                                                                        N/A β6 > 1000 | 
                                                                                Stat-Free | 
                                                                        N/A No | 
                                                                                Efficiency | 
                                                                        N/A 99.9 % | 
                                                                                BUn | 
                                                                        N/A EA | 
                                                                                Division | 
                                                                        N/A HYDRAULIC AND LUBE FILTERS | 
                                                                                Product Group Family | 
                                                                        N/A ELEMENTS-BETTERFIT | 
                                                                                Product | 
                                                                        N/A BETAFIT ELEMENTS |