Unit of Measure

Specifications

Model Code Description

N/A 1.08.39 D 05 XSX /-04333959

Absolute Filter Rating

N/A 5 µm

Filter Rating

N/A 5 µm

Media Type

N/A XSX=Stat-X

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 1.08.39

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Flow Direction

N/A Inside - Out

Beta Rating

N/A β05 > 1000

Stat-Free

N/A Yes

Efficiency

N/A 99.9 %

BUn

N/A EA

Dimensions

Outside Diameter

N/A 3.8 in96 mm

Inside Diameter

N/A 56.5 mm2.224 in

Length

N/A 38.7 in984 mm