Mobile Filter cart Dual 18" staged filter housings (10 and 5 micron elements) Viton seals 14 GPM flow rate 115 VAC
Unit of Measure

Specifications

Type

N/A Mobile Offline Kidney Loop Cart

Seal Material

N/A Viton

Medium

N/A Petroleum Based Hydraulic Fluids

Weight

N/A 95.25 kg210 lb

Size

N/A BN

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -4 ºC25 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Configuration

N/A 1.25 in. Suction/Discharge Hose and Wand

Head Material

N/A Aluminum

Flow

N/A 14 gpm53 L/min

Cracking Pressure

N/A 2 bar30 psi

Designation

N/A Double

Operating Pressure [Max]

N/A 1 bar14.5 psi

Cap Material

N/A Aluminum

Indication Type

N/A D5 Visual

Bowl Material

N/A Steel

Material

N/A BetaMicron®

Max Viscosity

N/A 1000 SUS

Schedule

N/A C

End Type

N/A 1.25 in. Suction/Discharge Hose and Wand

Division

N/A FILTER SYSTEMS

Product Group Family

N/A PORTABLE OFFLINE FILTRATION

Product

N/A OFF-LINE FILTERS

Dimensions

Width

N/A 15.5 in394 mm

Diameter

N/A 23 in589 mm

Height

N/A 43.8 in1113 mm

Application

Application

N/A Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration