Model Code Description | 
                                                                        N/A RFD ON 1300DAP5D1.1/V-L110 | 
                                                                                Flow | 
                                                                        N/A 343 gpm1300 L/min | 
                                                                                Operating Pressure [Max] | 
                                                                        N/A 25 bar360 psi | 
                                                                                Filter Rating | 
                                                                        N/A 5 µm | 
                                                                                Bypass Valve | 
                                                                        N/A B3 | 
                                                                                Seal Material | 
                                                                        N/A Fluorocarbon elastomer (FKM) | 
                                                                                Type | 
                                                                        N/A Duplex Return Filter for Low Pressure Applications | 
                                                                                Weight | 
                                                                        N/A 118.02 kg260.2 lb | 
                                                                                Size | 
                                                                        N/A 1300 | 
                                                                                Mounting Type | 
                                                                        N/A Inline/In-Tank | 
                                                                                Head Material | 
                                                                        N/A Ductile Iron | 
                                                                                Element Collapse Pressure Rating | 
                                                                        N/A 20 bar290 psi | 
                                                                                Bypass Valve Cracking Pressure | 
                                                                        N/A 3 bar43 psid | 
                                                                                End Type | 
                                                                        N/A SAE DN Flange Ports | 
                                                                                End Size | 
                                                                        N/A SAE DN 102 | 
                                                                                Division | 
                                                                        N/A HYDRAULIC AND LUBE FILTERS | 
                                                                                Product Group Family | 
                                                                        N/A FILTERS-LOW PRESSURE (?360 PSI) | 
                                                                                Product | 
                                                                        N/A FILTERS-LOW PRESSURE (< 360PSI) | 
| 
                                                                         
                                                                            N/A
                                                                              |