Type |
N/A Spin-On Filter |
Model Code Description |
N/A MFBN160YUE5E1.1/12B3.4 |
Style |
N/A Spin-On |
Mounting Type |
N/A In-Line |
Filter Type |
N/A Single Element |
Size |
N/A 160 |
Port Connection Size |
N/A 1 1/4 in. BSPP, 1 1/4 in. NPT, SAE-20, 1 1/2 in. NPT, SAE-24 |
Filter Element Material |
N/A Microglass |
Element Media |
N/A Betamicron® (Low Collapse) |
Indication Type |
N/A E = Visual pressure gauge |
Weight |
N/A 5.1 lb |
Type of Clogging Indicator |
N/A E |
Port Configuration |
N/A SAE O-Ring Boss Straight Thread Ports |
Port Connection Type |
N/A BSPP, NPT |
Connection Type |
N/A 1 1/4 in. Threaded (SAE-20, 1 1/4 in. NPT, G 1 1/4 in.) |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Flow Capacity |
N/A 30 gpm114 L/min |
Operating Pressure [Max] |
N/A 4.1 bar60 psi |
Filter Rating |
N/A 5 µm |
Construction Material for Head |
N/A Aluminum |
Construction Material for Can |
N/A Steel |
Mounting Method |
N/A 2 or 4 Mounting Holes |
Medium |
N/A Petroleum Oils, Synthetic Fluids |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Maximum Allowable Working Pressure |
N/A 8 bar120 psi |
Flow Direction |
N/A Outside-Inside |
Element Collapse Pressure Rating |
N/A 80 psid5.5 bar |
Bypass Valve |
N/A 50 psid3.4 bar |
|
N/A
|