Model Code Description |
N/A RFLW/HC1320C5-200B1.1/150 |
Flow |
N/A 350 gpm1300 L/min |
Operating Pressure [Max] |
N/A 16 bar230 psi |
Filter Rating |
N/A 200 µm |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Element Material |
N/A Wire Mesh/HC |
Type |
N/A Return Filter for Lube Oil Applications |
Weight |
N/A 80.05 kg176.50 lb |
Mounting Type |
N/A Inline Floor Mounted Legs |
Head Material |
N/A Steel |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
|
N/A
|