The flow rate transmitters of the EVS 3100-H and EVS 3110-H series with HSI sensor recognition were specially developed for use in conjunction with the HYDAC measuring instruments HMG 5x0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the EVS 31x0-H has an HSI interface (HYDAC Sensor Interface).

The HSI sensors are recognized automatically via the HSI interface by the above-mentioned HYDAC measuring instruments, and all the necessary basic settings are taken from each instrument.

As ismore
Unit of Measure

Specifications

Industry Standards/Certifications

CE Mark EN 61000-6-1/2/3/4

Model Code Description

EVS 3118-H-0060-000

Weight

4.63 lb

Housing Material

Stainless Steel

Connection Size

G1/2, Female on Both Ends

Output Signal

HSI (HYDAC Sensor Interface)

Electrical Connection

Male M12, 5 Pole

Power Supply

Powered by HYDAC measuring instruments HMG 500, HMG 510, HMG 3000, HMG 3010, HMG 4000 or CMU 1000

Accuracy

≤ ± 2% of the Actual Value

Measuring Medium

Water-Based Media

Pressure [Max]

5800 psi

Operating Temperature [Min]

-4 ºF

Operating Temperature [Max]

150 ºF

Compensated Temperature Range

-4 to 158 ºF

Storage Temperature Range

-40 to 212 ºF

Fluid Temperature Range

-4 to 194 ºF

Degree of Protection

IP 67

Torque Value

130 N·m95 lb·ft

Measuring Range

1.59 to 15.9 gpm

Viscosity Range

1 to 100 cSt

Calibration viscosity

5 cSt

Division

ELECTRONICS

Product Group Family

FLOW SENSORS

Product

LEVEL/FLOW SENSORS

Note

N/A Additional connection options with 2 x G1/4 female threads for pressure and/or temperature sensors.