Print Back

The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation. 

AC-M Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

7705843 N/A AC-M 2 2.5 12V HB S TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705844 N/A AC-M 2 2.5 12V HB S IBP2 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705847 N/A AC-M 2 2.5 12V HB S IBP2 TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705851 N/A AC-M 2 2.5 12V HB S IBT45-3 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705855 N/A AC-M 2 2.5 12V HB S IBT45-3 TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705376 N/A AC-M 2 2.5 12V PC S N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705829 N/A AC-M 2 2.5 12V PC S TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705830 N/A AC-M 2 2.5 12V PC S IBP2 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705833 N/A AC-M 2 2.5 12V PC S IBP2 TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705837 N/A AC-M 2 2.5 12V PC S IBT45-3 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705841 N/A AC-M 2 2.5 12V PC S IBT45-3 TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705953 N/A AC-M 2 2.5 24V HB S N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705955 N/A AC-M 2 2.5 24V HB S TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705956 N/A AC-M 2 2.5 24V HB S IBP2 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705959 N/A AC-M 2 2.5 24V HB S IBP2 TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705967 N/A AC-M 2 2.5 24V HB S IBT45-3 TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
7705940 N/A AC-M 2 2.5 24V PC S N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705942 N/A AC-M 2 2.5 24V PC S TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705943 N/A AC-M 2 2.5 24V PC S IBP2 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705946 N/A AC-M 2 2.5 24V PC S IBP2 TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705948 N/A AC-M 2 2.5 24V PC S IBT45-3 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705952 N/A AC-M 2 2.5 24V PC S IBT45-3 TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
7705365 N/A AC-M 3 2.5 12V HB S N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705871 N/A AC-M 3 2.5 12V HB S TS140 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705872 N/A AC-M 3 2.5 12V HB S IBP2 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
Unit of Measure
1 2 3 4 5 »