Print Back

The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation. 

AC-M Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

7707492 N/A AC-M 5 2.5 12V HB S IBT45-3 TS140 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707512 N/A AC-M 5 2.5 12V PC S N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707498 N/A AC-M 5 2.5 12V PC S TS140 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707494 N/A AC-M 5 2.5 12V PC S IBP2 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707495 N/A AC-M 5 2.5 12V PC S IBP2 TS140 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707496 N/A AC-M 5 2.5 12V PC S IBT45-3 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707497 N/A AC-M 5 2.5 12V PC S IBT45-3 TS140 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707499 N/A AC-M 5 2.5 24V HB S N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707504 N/A AC-M 5 2.5 24V HB S TS140 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707500 N/A AC-M 5 2.5 24V HB S IBP2 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707501 N/A AC-M 5 2.5 24V HB S IBP2 TS140 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707502 N/A AC-M 5 2.5 24V HB S IBT45-3 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707503 N/A AC-M 5 2.5 24V HB S IBT45-3 TS140 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707505 N/A AC-M 5 2.5 24V PC S N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707510 N/A AC-M 5 2.5 24V PC S TS140 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707506 N/A AC-M 5 2.5 24V PC S IBP2 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707507 N/A AC-M 5 2.5 24V PC S IBP2 TS140 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707508 N/A AC-M 5 2.5 24V PC S IBT45-3 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707509 N/A AC-M 5 2.5 24V PC S IBT45-3 TS140 N/A 20.1 to 36.2 hp N/A 2.5 gpm N/A 55.5 gpm
7707535 N/A AC-M 6 2.5 12V HB S N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707517 N/A AC-M 6 2.5 12V HB S TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707513 N/A AC-M 6 2.5 12V HB S IBP2 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707514 N/A AC-M 6 2.5 12V HB S IBP2 TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707515 N/A AC-M 6 2.5 12V HB S IBT45-3 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707516 N/A AC-M 6 2.5 12V HB S IBT45-3 TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
Unit of Measure
1 2 3 4 5 »