Print Back

The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation. 

AC-M Image
Unit of Measure
« 6 

Part Number

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

7707536 N/A AC-M 6 2.5 12V PC S N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707522 N/A AC-M 6 2.5 12V PC S TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707518 N/A AC-M 6 2.5 12V PC S IBP2 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707519 N/A AC-M 6 2.5 12V PC S IBP2 TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707520 N/A AC-M 6 2.5 12V PC S IBT45-3 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707521 N/A AC-M 6 2.5 12V PC S IBT45-3 TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707523 N/A AC-M 6 2.5 24V HB S N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707528 N/A AC-M 6 2.5 24V HB S TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707524 N/A AC-M 6 2.5 24V HB S IBP2 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707525 N/A AC-M 6 2.5 24V HB S IBP2 TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707526 N/A AC-M 6 2.5 24V HB S IBT45-3 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707527 N/A AC-M 6 2.5 24V HB S IBT45-3 TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
7707529 N/A AC-M 6 2.5 24V PC S N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707534 N/A AC-M 6 2.5 24V PC S TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707530 N/A AC-M 6 2.5 24V PC S IBP2 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707531 N/A AC-M 6 2.5 24V PC S IBP2 TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707532 N/A AC-M 6 2.5 24V PC S IBT45-3 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
7707533 N/A AC-M 6 2.5 24V PC S IBT45-3 TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
Unit of Measure
« 6