|
3036915
|
Model Code Description
N/A Coil 10DN01-40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 10 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|
|
3003156
|
Model Code Description
N/A Coil 115AG -40-1836 QS
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 115 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
Core Products
|
|
3000489
|
Model Code Description
N/A Coil 12DG -40-1836 QS
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
Core Products
|
|
3002244
|
Model Code Description
N/A Coil 12DL -40-1836 QS
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A 2 Lead Wires 18" Long
|
Insulation Class
N/A IP65/IP67
|
Core Products
|
|
3012600
|
Model Code Description
N/A Coil 12DN -40-1836 QS
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|
|
3036916
|
Model Code Description
N/A Coil 12DN01-40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|
|
3000973
|
Model Code Description
N/A Coil 12DS -40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Dual Spade
|
Insulation Class N/A
|
Core Products
|
|
3003124
|
Model Code Description
N/A Coil 12DW -40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Weatherpack - AMP Junior Timer - Axial
|
Insulation Class
N/A IP65/IP67
|
Core Products
|
|
2590812
|
Model Code Description
N/A Coil 12DX -40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Custom
|
Insulation Class N/A
|
Core Products
|
|
3109947
|
Model Code Description
N/A Coil 12PL-2.2-40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A 2 Lead Wires 18" Long
|
Insulation Class
N/A IP65/IP67
|
Core Products
|
|
3110056
|
Model Code Description
N/A Coil 12PN-2.2-40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|
|
3002594
|
Model Code Description
N/A Coil 230AG -40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 230 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
Core Products
|
|
3003122
|
Model Code Description
N/A Coil 24AG -40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
Core Products
|
|
3000249
|
Model Code Description
N/A Coil 24DG -40-1836 QS
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
Core Products
|
|
3003119
|
Model Code Description
N/A COIL 24DL -40-1836 QS
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A 2 Lead Wires 18" Long
|
Insulation Class
N/A IP65/IP67
|
Core Products
|
|
3012599
|
Model Code Description
N/A Coil 24DN -40-1836 QS
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|
|
3036401
|
Model Code Description
N/A Coil 24DN01-40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|
|
3003088
|
Model Code Description
N/A Coil 24DW -40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A Weatherpack - AMP Junior Timer - Axial
|
Insulation Class
N/A IP65/IP67
|
Core Products
|
|
3109229
|
Model Code Description
N/A Coil 24PG-8.8-40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
Core Products
|
|
3110057
|
Model Code Description
N/A Coil 24PN-8.8-40-1836
|
Power Rating at Nominal Voltage
N/A 18 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|
|
3019735
|
Model Code Description
N/A Coil 110AG -50-1836 QS
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 110 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
Core Products
|
|
915151
|
Model Code Description
N/A Coil 12DG -50-1836 QS
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
Core Products
|
|
3091633
|
Model Code Description
N/A Coil 12DL -50-1836 QS
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A 2 Lead Wires 18" Long
|
Insulation Class
N/A IP65/IP67
|
Core Products
|
|
3091665
|
Model Code Description
N/A Coil 12DN -50-1836 QS
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|
|
3091666
|
Model Code Description
N/A Coil 12DN01-50-1836
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
Core Products
|