The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation. 

26 - 50 of 143 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

N/A AC-M 2 2.5 12V HB S TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V HB S IBP2 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V HB S IBP2 TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V HB S IBT45-3 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V HB S IBT45-3 TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V PC S N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V PC S TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V PC S IBP2 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V PC S IBP2 TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V PC S IBT45-3 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 12V PC S IBT45-3 TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V HB S N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V HB S TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V HB S IBP2 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V HB S IBP2 TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V HB S IBT45-3 TS140 N/A 9.2 to 12 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V PC S N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V PC S TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V PC S IBP2 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V PC S IBP2 TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V PC S IBT45-3 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 2 2.5 24V PC S IBT45-3 TS140 N/A 11.3 to 15.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 3 2.5 12V HB S N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 3 2.5 12V HB S TS140 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 3 2.5 12V HB S IBP2 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
26 - 50 of 143 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »