The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation. 

126 - 143 of 143 | Results Per Page | View | Unit of Measure
« 6 

Part Number

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

N/A AC-M 6 2.5 12V PC S N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 12V PC S TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 12V PC S IBP2 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 12V PC S IBP2 TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 12V PC S IBT45-3 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 12V PC S IBT45-3 TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V HB S N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V HB S TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V HB S IBP2 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V HB S IBP2 TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V HB S IBT45-3 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V HB S IBT45-3 TS140 N/A 19.8 to 33.8 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V PC S N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V PC S TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V PC S IBP2 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V PC S IBP2 TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V PC S IBT45-3 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
N/A AC-M 6 2.5 24V PC S IBT45-3 TS140 N/A 22.8 to 44.7 hp N/A 2.5 gpm N/A 55.5 gpm
126 - 143 of 143 | Results Per Page | View | Unit of Measure
« 6