|
2078481
|
Model Code Description
N/A HTMS NPTM 2 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A NPTM
|
End Size
N/A 2 in.
|
Nominal Flow Ratings
N/A 50 gpm
|
Core Products
|
|
2078472
|
Model Code Description
N/A HTMS SAE 16 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A SAE
|
End Size
N/A 1-5/16 in.-12
|
Nominal Flow Ratings
N/A 9 gpm
|
Core Products
|
|
2078476
|
Model Code Description
N/A HTMS SAE 16 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A SAE
|
End Size
N/A 1-5/16 in.-12
|
Nominal Flow Ratings
N/A 9 gpm
|
Core Products
|
|
2078473
|
Model Code Description
N/A HTMS SAE 20 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A SAE
|
End Size
N/A 1-5/8 in.-12
|
Nominal Flow Ratings
N/A 14 gpm
|
Core Products
|
|
2078477
|
Model Code Description
N/A HTMS SAE 20 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A SAE
|
End Size
N/A 1-5/8 in.-12
|
Nominal Flow Ratings
N/A 14 gpm
|
Core Products
|
|
2078474
|
Model Code Description
N/A HTMS SAE 24 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A SAE
|
End Size
N/A 1-7/8 in.-12
|
Nominal Flow Ratings
N/A 21 gpm
|
Core Products
|
|
2078478
|
Model Code Description
N/A HTMS SAE 24 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A SAE
|
End Size
N/A 1-7/8 in.-12
|
Nominal Flow Ratings
N/A 21 gpm
|
Core Products
|
|
2078475
|
Model Code Description
N/A HTMS SAE 32 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A SAE
|
End Size
N/A 2-1/2 in.-12
|
Nominal Flow Ratings
N/A 39 gpm
|
Core Products
|
|
2078479
|
Model Code Description
N/A HTMS SAE 32 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A SAE
|
End Size
N/A 2-1/2 in.-12
|
Nominal Flow Ratings
N/A 39 gpm
|
Core Products
|
|
2097791
|
Model Code Description
N/A HTMS SAE-12/SAE-20 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A SAE
|
End Size
N/A 1-1/16 in.-12
|
Nominal Flow Ratings
N/A 5 gpm
|
Core Products
|
|
2094976
|
Model Code Description
N/A HTMS SAE-12/SAE-20 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A SAE
|
End Size
N/A 1-1/16 in.-12
|
Nominal Flow Ratings
N/A 5 gpm
|
Core Products
|
|
2095882
|
Model Code Description
N/A HTMS SAE-16/SAE-24 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A SAE
|
End Size
N/A 1-5/16 in.-12
|
Nominal Flow Ratings
N/A 7 gpm
|
Core Products
|
|
2204656
|
Model Code Description
N/A HTMS SAE-20/SAE-20 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A SAE
|
End Size
N/A 1-5/8 in.-12
|
Nominal Flow Ratings
N/A 14 gpm
|
Core Products
|