For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

N/A Swivel Bolt Band Clamp

Model Code Description

N/A HRSGBLPU 30 S1HB 131/160 ST 2TLG

Clamping Band Material

N/A Stainless Steel

Locking Type

N/A Swivel Bolt

Profile Material

N/A EPDM

Metal Components Materials

N/A Carbon Steel

Hardware

N/A 360º Clamp Arrangement, Metric Socket Head Bolt with H-Bolt

Type Number

N/A 131/160

BUn

N/A EA

Dimensions

Strap Width

N/A 30 mm

Strap Thickness

N/A 1.5 mm