For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

N/A Swivel Bolt Band Clamp

Model Code Description

N/A HRSGBLPU 40 B1HB 190 ST G3 B1=100

Clamping Band Material

N/A Stainless Steel

Locking Type

N/A Swivel Bolt

Profile Material

N/A EPDM

Metal Components Materials

N/A Carbon Steel

Hardware

N/A Metric Socket Head Bolt with H-Bolt

Type Number

N/A 190

BUn

N/A EA

Dimensions

Strap Width

N/A 40 mm

Strap Thickness

N/A 1.5 mm