The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Unit of Measure

Specifications

Type

Quick Release Swivel Bolt Clamp

Model Code Description

HRGKSM 1 R 119-127/124 ST

Weight

0.15 kg0.33 lb

Clamping Band Material

Steel

Finish

Zinc Plated

Locking Type

Swivel Bolt

Profile Material

Polyethylene

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter [Min]

4.7 in119 mm

Diameter [Max]

5 in127 mm

Base Length

6.14 in156 mm

Dimension S

0.12 in3 mm

Dimension L

0.31 in8 mm

Bolt Hole Distance

3.35 in85 mm

Dimension E

1.57 in40 mm

Dimension F

0.35 in9 mm

Dimension M

M6 x 50

Dimension T

0.8 x 0.03 in20 x 0.8 mm

Features

N/A

  • Swivel assembly provides for simple installation and a tight fit
  • Support base provides easy access to bolts / unit easy to install
  • The clamp rotates ~270ºF / Easy access
  • Polyethylene profile does not compress
  • Clamp stays tight over time

Note

N/A

  1. Dimensions are in inches (mm) and lbs (kg).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.
  3. For larger sizes contact HYDAC Accessories Group