For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

N/A Swivel Bolt Band Clamp

Model Code Description

N/A HRGBLPU25A1 236-254/196ST

Type Number

N/A 196

Clamping Band Material

N/A Stainless Steel

Locking Type

N/A Swivel Bolt

Profile Material

N/A EPDM

Metal Components Materials

N/A Carbon Steel

BUn

N/A EA

Dimensions

Thickness

N/A 1 mm

Length (L1)

N/A 23.3 in591 mm

Width

N/A 25 mm

Diameter [Min]

N/A 9.3 in236 mm

Diameter [Max]

N/A 10 in254 mm