Type |
N/A Return Line Static Indicator |
Model Code Description |
N/A VR2J4.1 |
Type of Indication |
N/A Electrical Switch |
Weight |
N/A 0.75 lb340 g |
Trip Pressure/Range |
N/A 29 psi2 bar |
Trip Pressure/Range Tolerance |
N/A -4.4 psi-0.3 bar |
Note for Trip Pressure/Range |
N/A When presented as a pressure followed by a negative (ex 29 psi -4.4 psi), the 4.4 is the lower tolerance. This is not to be interpreted as a range (ex 4.4 - 29 psi). The range in this instance would be 24.6 - 29 psi. Indicators are not field adjustable. |
Trip Pressure / Range |
N/A 2 bar29 psi |
Note for Pressure Setting |
N/A Optional, for use in lube applications - not available with all types- Consult HYDAC |
Continuous Permitt. Operating Pressure |
N/A 580 psi40 bar |
Minimum Permitt. Temperature |
N/A -25 ºC-13 ºF |
Maximum Permitt. Temperature |
N/A 85 ºC185 ºF |
Thread |
N/A G 1/2 |
Switching Type |
N/A N/C or N/O (Change-over contacts) |
Switching Voltage [Max] |
N/A 230 V |
Switching Capacity |
N/A Ohmic 6 A at 24 V = Ohmic 0.03 to 6 A at max. 230 V ~ |
Protection Class to DIN 40050 |
N/A IP 65 (Only if the connector is wired and fitted correctly) |
Housing Material |
N/A Aluminum |
Medium |
N/A Mineral Oil or Water Based Fluids |
Maximum Torque |
N/A 22 lb·ft30 N·m |
Switching Voltage at Resistive Load [Max] |
N/A 250 W = 300 VA ~ |
Industry Standards/Certifications |
N/A ATEX, UL and CSA®US |
Current Load |
N/A 4 A at 25 VDC; 5 A at 250 VAC |
BUn |
N/A EA |
Short Description |
N/A Electric switch - Brad Harrison 4-pin micro connector |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A INDICATORS-STATIC |
Product |
N/A MISCELLANEOUS H&L |
|
N/A
Clogging indicators are warning devices that signal visually and/ or electrically that the filter element is filled with contaminants and should be changed or cleaned. These devices activate (trip) when the flow of fluid causes a pressure drop across the filter element that exceeds the indicator setting. In filters that incorporate bypass valves, contaminated fluid will bypass the element if the operator does not respond to the indicator warning signal within a reasonable time. In non-bypass filters, if the indicator warning is not heeded, the pressure across the filter will build up to the point where system performance is degraded, the element fails, or the system relief valve is actuated. |
|
N/A
In a majority of applications, a HYDAC indicator is set to trip at 15 psid (1 bar) below the bypass valve cracking pressure; or, for a non-bypass filter, at 15 psid below the element design change out pressure. Typically, a HYDAC pressure filter bypass valve begins to crack at 87 psid (6 bar), so the indicator is set to trip at 72 psid (5 bar). A HYDAC return filter ordinarily begins to bypass at 43 psid (3 bar), so the indicator is set to trip at 29 psid (2 bar). Consequently, the operator has a period of time in which to change or clean the element before the bypass valve opens and passes contaminated fluid to sensitive components downstream of the filter. |
|
N/A
Filter assemblies may be ordered with or without indicators. When ordered with an indicator, the assembly model code includes a letter symbol for the indicator, such as B, C, or D. When ordered separately, an indicator has its own complete model code, as described subsequently in this brochure. |
|
N/A
Mobile indicators These indicators have been developed for special applications and are fitted with AMP, Deutsch and Junior Power Timer plugs. |
|
N/A
HYDAC indicators are designed for use only with HYDAC filters, and should not be applied to other makes of filters. |
|
N/A
Differential pressure indicators react to the pressure drop across the filter that is caused by the flow of fluid through the filter housing and element. These devices measure the difference in pressure upstream and downstream of the filter element, regardless of the system pressure. They are utilized in most pressure and inline return filters. |
|
N/A Increasing pressure upstream of the filter acts upon a diaphragm in the indicator (Type 3) and causes the indicator pin to overcome an opposing spring force until it trips at a pre-set pressure. The indicator pin automatically resets once pressure is reduced below the trip pressure. Electric static pressure indicators, which also operate mechanically, are available as well. These too, reset automatically |
|
N/A
Automatic vs. Manual Reset |