These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Unit of Measure

Specifications

Housing Material

N/A Welded Steel

Heat Exchanger Material

N/A Aluminum Heavy Duty Bar and Plate

Fan Material

N/A Plastic

Mounting Orientation

N/A Any Orientation

Pressure [Max]

N/A 16 bar230 psi

Fluids

N/A Mineral Oil to DIN 51524 Part 1 and 2

Maximum Oil Temperature

N/A 266 ºC130 ºF

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Filtration

N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75

Environmental Protection Class

N/A IP 68

Standard Fan Connector

N/A AMP Code 180908

Type

N/A Oil Cooler

Material Description

N/A ELD4.5H3.512SIBP2F

Style

N/A Oil Cooler

Size

N/A 4.5H

Flow Direction

N/A Suction (Standard)

Inlet Type

N/A Flange

Outlet Type

N/A Flange

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Modification Number

N/A 3.5

Motor Capacity

N/A 0.32 kW

Direct Current (DC) Motor Drive Voltage

N/A 12 V

Flow

N/A Up to 47 gpm

Pressure Drop [Max]

N/A 2 bar29 psi

Noise Level (1 Meter)

N/A 76 dB

Ambient Temperature

N/A 50 to 104 ºF10 to 40 ºC

BUn

N/A EA

Weight

N/A 49 lb

Division

N/A COOLING SYSTEMS

Product Group Family

N/A CATALOG COOLERS-MOBILE

Product

N/A CATALOG COOLERS (STANDARD)

Dimensions

Fan Diameter

N/A 15.2 in385 mm

Dimension A

N/A 8.58 in

Dimension B

N/A 23.70 in

Dimension C

N/A 17.87 in

Dimension D

N/A 7.87 in

Dimension E

N/A 22.83 in

Dimension H

N/A 1.97 in

Dimension J

N/A 15.73 in

Dimension K

N/A 1.18 in

Dimension L

N/A 20.47 in

Dimension V

N/A 7.87 in

Dimension W

N/A 15.75 in

Dimension U (Plugged)

N/A 1/2 in. NPT

Diameter X

N/A 0.47 in

Dimension Y

N/A 1-5/8 in. - 12 (F)

Dimension Z

N/A 1-5/8 in. - 12 (F)

Features

N/A

  • Most coolers are designed with the inlet/outlet ports facing toward the back to help reduce fittings.
  • All coolers feature a built in thermostat port.
  • 12 and 24 volt DC fans.
  • Up to 47 HP cooling capacity.
  • Rated flows up to 47 gpm.
  • Motor lifetimes up to 10,000 hours.
  • Available with internal pressure or thermal bypass.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Utility
  • Railways
  • Material Handling
  • Forestry

Accessories

N/A Integrated Pressure Bypass Valve, Optional Foot Mount

Note

N/A For Noise Level - The noise levels are only a guide as acoustic properties vary and depend on the characteristics of the room, connections, viscosity, and resonance.

Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. Dimensions are in inches.