Sign In
Hydac Logo

My HYDAC login

Products Background Image
The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance.
Unit of Measure

Specifications

Type

N/A Diagnostic Tool

Weight

N/A 0.91 kg2.0 lb

Material

N/A Plastic

Operating Temperature [Min]

N/A 0 ºC32 ºF

Operating Temperature [Max]

N/A 55 ºC131 ºF

Short Description

N/A Sensor interface

Division

N/A FILTER SYSTEMS

Product Group Family

N/A CONTAMINATION SENSORS

Product

N/A CONTAMINATION SENSORS/CTU

Features

N/A The Sensor Interface Units for fluid sensors and is designed for capture measured data on a LAN or WiFi network.