Unit of Measure

Specifications

Model Code

N/A 6.10.18 R 10 BN4

Absolute Filter Rating

N/A 10 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Plastic

Cap 2 Type

N/A Open Cap

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Outer Sleeve

N/A No

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Filter Rating

N/A 10 µm

Collapse Rating

N/A 20 bar

Bypass Pressure

N/A 3 bar43 psi

BUn

N/A EA

Type

N/A Hydraulic Filter Element

Size

N/A 6.10.18

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 4.2 in106 mm

Length

N/A 18.3 in465 mm

Inside Diameter

N/A 71 mm2.795 in