Unit of Measure

Specifications

Model Code Description

N/A 12.05.18 D 200 IXE/-V

Seal

N/A Fluoroelastomer (FPM)

Stat-Free

N/A No

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 12.05.18

Filter Material

N/A Microglass

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Nominal Filter Rating

N/A 200 µm

BUn

N/A EA

Division

N/A FILTER SYSTEMS

Product Group Family

N/A OFFLINE FILTER ELEMENTS

Product

N/A OFF-LINE ELEMENTS

Dimensions

Inside Diameter

N/A 55 mm2.165 in

Outside Diameter

N/A 7.2 in183.5 mm

Length

N/A 18 in458 mm