Unit of Measure

Specifications

Model Code Description

N/A 2.400 D 03 BN4

Absolute Filter Rating

N/A 3 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A O-Ring Cap

Type

N/A Hydraulic Filter Element

Size

N/A 2.400

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Material

N/A Aluminum

Cap 2 Material

N/A Aluminum

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Beta Rating

N/A β3 > 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Filter Rating

N/A 3 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Dimensions

Outside Diameter

N/A 5.5 in140 mm

Length

N/A 16.7 in425 mm

Inside Diameter

N/A 65 mm2.559 in