Unit of Measure

Specifications

Model Code Description

1.12.04 D 12 BN4

Absolute Filter Rating

12 µm

Filter Rating

12 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

1.12.04

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Aluminum

Cap 2 Material

Aluminum

Support Tube Material

Steel

Outer Sleeve

Yes

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Collapse Rating

20 bar

Flow Direction

Outside - In

Beta Rating

β12 > 1000

Stat-Free

No

Efficiency

99.9 %

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

2.7 in69 mm

Inside Diameter

34.1 mm1.343 in

Length

4.5 in114.6 mm